- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Lining Board Hook (with Removal Protection Equipment)
Specifications of FX-1
-
- Basic Working Load(t)
- 1
-
- Product Type
- Hook
-
- Dimension C(mm)
- 29
-
- Size D(mm)
- 28
-
- Size H(mm)
- 203
-
- Size L(mm)
- 41
-
- Trusco Code
- 106-5599
-
- Effective Plate Thickness(mm)
- 2~28
-
- Effective Hole Diameter(mm)
- 40–60
-
- Mass(g)
- 1200
-
- Features 1
- Hook back surface is equipped with a detachment stopper, or a ratchet construction stopper is included to fix at an arbitrary position.
-
- Features 2
- Lightweight and compact, yet capacity is large and handling is a one-touch style.
-
- Intended Use
- Especially for suspending covering plate
-
- Material
- Steel
-
- Specifications 1
- With Stopper Device
-
- Specifications 2
- Use with 2 Pcs / 1 Set or More
-
- Specifications 3
- Plate of more than 13 mm thickness requires holes of at least 45 mm in diameter
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 12,408.00
฿ 11,415.36
|
HOOKS
|
1 Piece(s)
|
|
10 Day(s)
|
1 pc. |
Basic Specifications
-
- Basic Working Load(t)
- 1
-
- Product Type
- Hook
-
- Dimension C(mm)
- 29
-
- Size D(mm)
- 28
-
- Size H(mm)
- 203
-
- Size L(mm)
- 41
-
- Trusco Code
- 106-5599
-
- Effective Plate Thickness(mm)
- 2~28
-
- Effective Hole Diameter(mm)
- 40–60
-
- Mass(g)
- 1200
-
- Features 1
- Hook back surface is equipped with a detachment stopper, or a ratchet construction stopper is included to fix at an arbitrary position.
-
- Features 2
- Lightweight and compact, yet capacity is large and handling is a one-touch style.
-
- Intended Use
- Especially for suspending covering plate
-
- Material
- Steel
-
- Specifications 1
- With Stopper Device
-
- Specifications 2
- Use with 2 Pcs / 1 Set or More
-
- Specifications 3
- Plate of more than 13 mm thickness requires holes of at least 45 mm in diameter
-
- Amount Of Content
- 1 pc.
Product Description
[Features]
· Removal protection equipment is installed on the back of the hook and the stopper can be fixed at the desired position using a ratchet mechanism.
· A single-action handling type that is lightweight, compact and has a large capacity.
[Applications]
· Only for lifting lining boards.
Specifications of FX-1
-
- Basic Working Load(t)
- 1
-
- Product Type
- Hook
-
- Dimension C(mm)
- 29
-
- Size D(mm)
- 28
-
- Size H(mm)
- 203
-
- Size L(mm)
- 41
-
- Trusco Code
- 106-5599
-
- Effective Plate Thickness(mm)
- 2~28
-
- Effective Hole Diameter(mm)
- 40–60
-
- Mass(g)
- 1200
-
- Features 1
- Hook back surface is equipped with a detachment stopper, or a ratchet construction stopper is included to fix at an arbitrary position.
-
- Features 2
- Lightweight and compact, yet capacity is large and handling is a one-touch style.
-
- Intended Use
- Especially for suspending covering plate
-
- Material
- Steel
-
- Specifications 1
- With Stopper Device
-
- Specifications 2
- Use with 2 Pcs / 1 Set or More
-
- Specifications 3
- Plate of more than 13 mm thickness requires holes of at least 45 mm in diameter
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 12,408.00
฿ 11,415.36
|
HOOKS
|
1 Piece(s)
|
|
10 Day(s)
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?