(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Latch-Lock Type Hook

Latch-Lock Type Hook

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of LL3TON

  • Working Load Limit(t)
    3
  • Product Model
    Hook
  • Dimension C(mm)
    76
  • Size D(mm)
    40
  • Size H(mm)
    358
  • Size L(mm)
    163
  • Trusco Code
    215-5699
  • Mass(g)
    3000
  • Material (Body)
    Special Alloy Steel
  • Specifications
    Latch lock type
  • Amount Of Content
    1 pc.
Part Number
LL3TON
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 11,319.00

HOOKS 1 Piece(s) 12 Day(s) 1 pc.

Basic Specifications

  • Working Load Limit(t)
    3
  • Product Model
    Hook
  • Dimension C(mm)
    76
  • Size D(mm)
    40
  • Size H(mm)
    358
  • Size L(mm)
    163
  • Trusco Code
    215-5699
  • Mass(g)
    3000
  • Material (Body)
    Special Alloy Steel
  • Specifications
    Latch lock type
  • Amount Of Content
    1 pc.

Product Description

A hook with a wide opening that can be locked when opening/closing the latch.
[Features]
· Automatically locks when the latch is opened or closed.
· Unlocking is performed by pushing a button on the side for excellent operability.
· Since the opening of the hook is large (76 mm), it is convenient for hanging items with a large diameter, etc.
· The lever is long and locks at the most fully opened position, making it easy to reverse the hook and take it off the steel plate.
· Shaped for easy removal from steel plates.
[Applications]
· Optimal for cargo handling work, and steel plate hanging and installation work.
· Convenient for slinging work.

Specifications of LL3TON

  • Working Load Limit(t)
    3
  • Product Model
    Hook
  • Dimension C(mm)
    76
  • Size D(mm)
    40
  • Size H(mm)
    358
  • Size L(mm)
    163
  • Trusco Code
    215-5699
  • Mass(g)
    3000
  • Material (Body)
    Special Alloy Steel
  • Specifications
    Latch lock type
  • Amount Of Content
    1 pc.
Part Number
LL3TON
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 11,319.00

HOOKS 1 Piece(s) 12 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1