(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Eye Hook (without Latch)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 160.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EX0.5
EX0.25
EX1
EX1.5
EX2
EX-0.75
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Working Load Limit
(t)
Dimension C
(mm)
Size D
(mm)
Size H
(mm)
Size L
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 200.00

HOOKS 1 Piece(s) 12 Day(s) 0.5 24 19 110 72 4990077271013 215-5605 200 1 pc.

฿ 160.00

HOOKS 1 Piece(s) 12 Day(s) 0.25 24 14 91 67 4990077271150 431-2121 160 1 pc.

฿ 280.00

HOOKS 1 Piece(s) 1 Day(s) 1 25 23 125 81 4990077271051 215-5613 400 1 pc.

฿ 472.00

HOOKS 1 Piece(s) 1 Day(s) 1.5 27 28 141 92 4990077271075 359-7733 500 1 pc.

฿ 606.00

HOOKS 1 Piece(s) 1 Day(s) 2 31 30 163 103 4990077271099 241-2683 800 1 pc.

฿ 240.00

HOOKS 1 Piece(s) 1 Day(s) 0.75 24 19 110 72 4990077271037 431-2139 200 1 pc.

Basic Specifications

  • Product Model
    Hook
  • Material (Body)
    Steel
  • Specifications
    No Latch
  • Amount Of Content
    1 pc.

Product Description

A hook for attaching to the tip of a plated rope.
[Features]
·A general-purpose hook attached to the tip of a rope, etc.
·plating process.
[Applications]
·Ideal for lifting loads during civil engineering and construction work.
・ Convenient for cargo handling work.

Part Number
EX0.5
EX0.25
EX1
EX1.5
EX2
EX-0.75
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Working Load Limit
(t)
Dimension C
(mm)
Size D
(mm)
Size H
(mm)
Size L
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 200.00

HOOKS 1 Piece(s) 12 Day(s) 0.5 24 19 110 72 4990077271013 215-5605 200 1 pc.

฿ 160.00

HOOKS 1 Piece(s) 12 Day(s) 0.25 24 14 91 67 4990077271150 431-2121 160 1 pc.

฿ 280.00

HOOKS 1 Piece(s) 1 Day(s) 1 25 23 125 81 4990077271051 215-5613 400 1 pc.

฿ 472.00

HOOKS 1 Piece(s) 1 Day(s) 1.5 27 28 141 92 4990077271075 359-7733 500 1 pc.

฿ 606.00

HOOKS 1 Piece(s) 1 Day(s) 2 31 30 163 103 4990077271099 241-2683 800 1 pc.

฿ 240.00

HOOKS 1 Piece(s) 1 Day(s) 0.75 24 19 110 72 4990077271037 431-2139 200 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Plating process is done.

Usage

●Lifting luggage in civil engineering, construction work etc.

Specification

●SPQ(piece):1
●Without latch

Materials

●Steel