(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Chain Sling, Stainless Steel, Operating Load (Kg) 400–1300

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/08/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 12,680.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
1-SAK-SHK-5 SALE
1-SAK-SHK-7 SALE
2-SAK-SHK-5 SALE
2-SAK-SHK-7 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Working Load
(Kg)
Type Details Trusco Code Chain Wire Diameter
(mm)
Master Link Dimension a
(mm)
Master Link Dimension b
(mm)
Sling Hook Dimension c
(mm)
Sling Hook Dimension d
(mm)
Sling Hook Dimension e
(mm)
Sling Hook Dimension f
(mm)
Sling Hook Dimension g
(mm)
Sling Hook Dimension p
(mm)
Sling Hook Dimension s
(mm)
Mass
(g)
Amount Of Content

฿ 12,680.00

฿ 11,665.60

CHAIN SLINGS 1 Piece(s) 12 Day(s) 400 1-piece hanger 377-0699 5.0 50 10 21 30 20 8 14 79 20 1400 1 unit

฿ 15,889.00

฿ 14,616.29

CHAIN SLINGS 1 Piece(s) 14 Day(s) 800 1-piece hanger 377-0702 7.0 60 13 27 38 24 12 19 103 27 2800 1 unit

฿ 24,270.00

฿ 22,328.40

CHAIN SLINGS 1 Piece(s) 14 Day(s) 600 2-piece hanger 377-0729 5.0 60 13 21 30 20 8 14 79 20 2300 1 unit

฿ 31,561.00

฿ 29,036.12

CHAIN SLINGS 1 Piece(s) 12 Day(s) 1300 2-piece hanger 377-0737 7.0 60 16 27 38 24 12 19 103 27 4600 1 unit

Basic Specifications

  • Product Type
    Chain Sling
  • Effective Length l(m)
    1.5
  • Material
    Stainless Steel
  • Features
    A chain sling made entirely of stainless steel, resistant to rust and chemicals, and can be used in a wide range of work sites.
  • Intended Use
    Particularly for use as a sling hoist accessory in particularly harsh environments.
  • Specifications
    With Stopper Bracket
  • Amount Of Content
    1 unit

Product Description

[Features]
· An all stainless steel chain sling that is resistant to rust and chemicals and can be used at a number of work sites.
[Applications]
· As a sling for use in especially severe environments.

Part Number
1-SAK-SHK-5 SALE
1-SAK-SHK-7 SALE
2-SAK-SHK-5 SALE
2-SAK-SHK-7 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Working Load
(Kg)
Type Details Trusco Code Chain Wire Diameter
(mm)
Master Link Dimension a
(mm)
Master Link Dimension b
(mm)
Sling Hook Dimension c
(mm)
Sling Hook Dimension d
(mm)
Sling Hook Dimension e
(mm)
Sling Hook Dimension f
(mm)
Sling Hook Dimension g
(mm)
Sling Hook Dimension p
(mm)
Sling Hook Dimension s
(mm)
Mass
(g)
Amount Of Content

฿ 12,680.00

฿ 11,665.60

CHAIN SLINGS 1 Piece(s) 12 Day(s) 400 1-piece hanger 377-0699 5.0 50 10 21 30 20 8 14 79 20 1400 1 unit

฿ 15,889.00

฿ 14,616.29

CHAIN SLINGS 1 Piece(s) 14 Day(s) 800 1-piece hanger 377-0702 7.0 60 13 27 38 24 12 19 103 27 2800 1 unit

฿ 24,270.00

฿ 22,328.40

CHAIN SLINGS 1 Piece(s) 14 Day(s) 600 2-piece hanger 377-0729 5.0 60 13 21 30 20 8 14 79 20 2300 1 unit

฿ 31,561.00

฿ 29,036.12

CHAIN SLINGS 1 Piece(s) 12 Day(s) 1300 2-piece hanger 377-0737 7.0 60 16 27 38 24 12 19 103 27 4600 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications