(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Chain Sling 100 (Pin Type)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 2,502.66 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
1-S-H-5
1-S-H-6.3 SALE
1-S-H-8
2-W-H-5
2-W-H-6.3
2-W-H-8
4-T-H-5
4-T-H-6.3
4-T-H-8 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Working Load
(Kg)
Type Details Trusco Code Chain Wire Diameter
(mm)
Master Link Dimension a
(mm)
Master Link Dimension b
(mm)
Sling Hook Dimension c
(mm)
Sling Hook Dimension d
(mm)
Sling Hook Dimension e
(mm)
Sling Hook Dimension f
(mm)
Sling Hook Dimension g
(mm)
Mass
(g)
Amount Of Content

฿ 2,502.66

CHAIN SLINGS 1 Piece(s) 5 Day(s) 500 1-piece hanger 377-0711 5.0 45 11 23.5 36 16 13 72.5 1000 1 unit

฿ 3,212.00

฿ 2,216.28

CHAINSLINGS 1 Piece(s) Same day 1000 1-piece hanger 393-6961 6.3 60 15 29.5 43 22 16 88.0 2500 1 unit

฿ 4,299.00

CHAIN SLINGS 1 Piece(s) 1 Day(s) 2000 1-piece hanger 390-1891 8.0 58 16 37.5 53 29 22 114.5 4000 1 unit

฿ 4,568.90

CHAIN SLINGS 1 Piece(s) 5 Day(s) 800 2-piece hanger 377-0745 5.0 45 13 23.5 36 16 13 72.5 1900 1 unit

฿ 5,395.32

CHAIN SLINGS 1 Piece(s) 5 Day(s) 1700 2-piece hanger 393-6970 6.3 60 15 29.5 43 22 16 88.0 4200 1 unit

฿ 7,566.00

CHAIN SLINGS 1 Piece(s) 1 Day(s) 3400 2-piece hanger 390-1904 8.0 70 18 37.5 53 29 22 114.5 5400 1 unit

฿ 9,492.62

CHAIN SLINGS 1 Piece(s) 5 Day(s) 1200 4-piece hanger 377-0753 5.0 50 14 23.5 36 16 13 72.5 5100 1 unit

฿ 13,169.00

CHAIN SLINGS 1 Piece(s) 10 Day(s) 2500 4-piece hanger 377-0761 6.3 54 20 29.5 43 22 16 88.0 9400 1 unit

฿ 18,719.00

฿ 14,812.34

CHAIN SLINGS 1 Piece(s) 1 Day(s) 5100 4-piece hanger 390-1939 8.0 80 22 37.5 53 29 22 114.5 15200 1 unit

Basic Specifications

  • Product Type
    Chain Sling
  • Effective Length l(m)
    1.5
  • Material
    Steel
  • Features
    Wide hook mouth dimensions for easy crane handling. "Plus V Grade" load chain used for increased safety. (5X increased safety rate) A special surface-treated chain that can be used in extreme conditions is employed for an extended product life.
  • Intended Use
    Luggage handling, transportation, hoisting work.
  • Specifications
    With latch
  • Amount Of Content
    1 unit

Product Description

A chain sling optimal for hanging loads for various combinations of fittings.
[Features]
· The hook opening size is wide, making slinging work easy.
· Safer thanks to use of a plus V class road chain (safety ratio of ×5 or more).
· A longer life has been realized by using a specially surface treated chain that is excellent in severe usage conditions.
· Fittings that dramatically improve work efficiency.
[Applications]
· For bringing in materials at construction sites.
· For machine processing die replacement.
· For unloading, cargo handling and transport hanging work at warehouses.

Part Number
1-S-H-5
1-S-H-6.3 SALE
1-S-H-8
2-W-H-5
2-W-H-6.3
2-W-H-8
4-T-H-5
4-T-H-6.3
4-T-H-8 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Working Load
(Kg)
Type Details Trusco Code Chain Wire Diameter
(mm)
Master Link Dimension a
(mm)
Master Link Dimension b
(mm)
Sling Hook Dimension c
(mm)
Sling Hook Dimension d
(mm)
Sling Hook Dimension e
(mm)
Sling Hook Dimension f
(mm)
Sling Hook Dimension g
(mm)
Mass
(g)
Amount Of Content

฿ 2,502.66

CHAIN SLINGS 1 Piece(s) 5 Day(s) 500 1-piece hanger 377-0711 5.0 45 11 23.5 36 16 13 72.5 1000 1 unit

฿ 3,212.00

฿ 2,216.28

CHAINSLINGS 1 Piece(s) Same day 1000 1-piece hanger 393-6961 6.3 60 15 29.5 43 22 16 88.0 2500 1 unit

฿ 4,299.00

CHAIN SLINGS 1 Piece(s) 1 Day(s) 2000 1-piece hanger 390-1891 8.0 58 16 37.5 53 29 22 114.5 4000 1 unit

฿ 4,568.90

CHAIN SLINGS 1 Piece(s) 5 Day(s) 800 2-piece hanger 377-0745 5.0 45 13 23.5 36 16 13 72.5 1900 1 unit

฿ 5,395.32

CHAIN SLINGS 1 Piece(s) 5 Day(s) 1700 2-piece hanger 393-6970 6.3 60 15 29.5 43 22 16 88.0 4200 1 unit

฿ 7,566.00

CHAIN SLINGS 1 Piece(s) 1 Day(s) 3400 2-piece hanger 390-1904 8.0 70 18 37.5 53 29 22 114.5 5400 1 unit

฿ 9,492.62

CHAIN SLINGS 1 Piece(s) 5 Day(s) 1200 4-piece hanger 377-0753 5.0 50 14 23.5 36 16 13 72.5 5100 1 unit

฿ 13,169.00

CHAIN SLINGS 1 Piece(s) 10 Day(s) 2500 4-piece hanger 377-0761 6.3 54 20 29.5 43 22 16 88.0 9400 1 unit

฿ 18,719.00

฿ 14,812.34

CHAIN SLINGS 1 Piece(s) 1 Day(s) 5100 4-piece hanger 390-1939 8.0 80 22 37.5 53 29 22 114.5 15200 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications