(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Fall Prevention Shackle

Fall Prevention Shackle

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of DSC-1.5

  • Working Load(t)
    1.5
  • Material
    Alloy Steel
  • Product Model
    Shackle
  • Dimension t(mm)
    16
  • Size B(mm)
    26
  • Size d3(mm)
    16
  • Size B1(mm)
    26
  • Size L(mm)
    64
  • Size D(mm)
    40
  • Trusco Code
    390-2871
  • Mass(g)
    500
  • Specifications/Installation
    Screw-In Type
  • Features
    The main body and pins are integrated, so dropping or losing pins can be prevented. When attaching or detaching the shackle in high places, dropping shackle pins can be prevented. The mechanism allows for the complete prevention of dropping shackle pins even in the presence of vibrations, etc. The pin attachment dimensions are the same as for JIS format, and the pins are inserted into the main body, so the effective opening widths are the same as for JIS format.
  • Intended Use
    Elevated work spaces where the pin could fall.
  • Amount Of Content
    1 pc.
Part Number
DSC-1.5
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 882.90

SHACKLES 1 Piece(s) 5 Day(s) 1 pc.

Basic Specifications

  • Working Load(t)
    1.5
  • Material
    Alloy Steel
  • Product Model
    Shackle
  • Dimension t(mm)
    16
  • Size B(mm)
    26
  • Size d3(mm)
    16
  • Size B1(mm)
    26
  • Size L(mm)
    64
  • Size D(mm)
    40
  • Trusco Code
    390-2871
  • Mass(g)
    500
  • Specifications/Installation
    Screw-In Type
  • Features
    The main body and pins are integrated, so dropping or losing pins can be prevented. When attaching or detaching the shackle in high places, dropping shackle pins can be prevented. The mechanism allows for the complete prevention of dropping shackle pins even in the presence of vibrations, etc. The pin attachment dimensions are the same as for JIS format, and the pins are inserted into the main body, so the effective opening widths are the same as for JIS format.
  • Intended Use
    Elevated work spaces where the pin could fall.
  • Amount Of Content
    1 pc.

Product Description

[Features]
· The main body and pin are integrated, preventing the pin from falling and getting lost. 
· Can prevent the shackle pin from falling when performing shackle removal work high up.
· A mechanism that prevents the shackle pin from slipping out due to vibration, etc., preventing the pin from completely falling out.
· The mounting dimensions of the pin are the same as JIS types, and because the pin enters the main body, the effective mouth width is equivalent to that of JIS types.
[Applications]
· Aerial work where pins can accidentally fall.

Specifications of DSC-1.5

  • Working Load(t)
    1.5
  • Material
    Alloy Steel
  • Product Model
    Shackle
  • Dimension t(mm)
    16
  • Size B(mm)
    26
  • Size d3(mm)
    16
  • Size B1(mm)
    26
  • Size L(mm)
    64
  • Size D(mm)
    40
  • Trusco Code
    390-2871
  • Mass(g)
    500
  • Specifications/Installation
    Screw-In Type
  • Features
    The main body and pins are integrated, so dropping or losing pins can be prevented. When attaching or detaching the shackle in high places, dropping shackle pins can be prevented. The mechanism allows for the complete prevention of dropping shackle pins even in the presence of vibrations, etc. The pin attachment dimensions are the same as for JIS format, and the pins are inserted into the main body, so the effective opening widths are the same as for JIS format.
  • Intended Use
    Elevated work spaces where the pin could fall.
  • Amount Of Content
    1 pc.
Part Number
DSC-1.5
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 882.90

SHACKLES 1 Piece(s) 5 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications