(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Green pin shackle (straight type/O-shaped)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 359.15 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
GPB-0.5T
GPB-0.33T
GPB-0.75T
GPB-1T
GPB-1.5T
GPB-2T
GPB-3.25T
GPB-4.75T
GPB-6.5T
GPBB-0.5T
GPBB-0.75T
GPBB-1T
GPBB-1.5T
GPBB-2T
GPBB-3.25T
GPBB-4.75T
GPBB-6.5T
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Working Load
(t)
Type Details Dimension t
(mm)
Size B
(mm)
Size d3
(mm)
Dimension d1
(mm)
Size B1
(mm)
Size L
(mm)
Size D
(mm)
Trusco Code Mass
(g)
Specifications/Installation Amount Of Content

฿ 386.00

SHACKLES 1 Piece(s) Same day 0.5 Screw-In Type 7 10 8 7 20 33 17 331-3603 50 Screw-In Type 1 pc.

฿ 359.15

SHACKLES 1 Piece(s) 1 Day(s) 0.33 Screw-In Type 5 8 6 5 16 25 12.5 331-3590 20 Screw-In Type 1 pc.

฿ 386.00

SHACKLES 1 Piece(s) Same day 0.75 Screw-In Type 9 12 10 9 22 37 21 331-3611 100 Screw-In Type 1 pc.

฿ 405.00

SHACKLES 4 Piece(s) 5 Day(s) 1 Screw-In Type 10 15 11 10 26 42 23 331-3638 140 Screw-In Type 1 pc.

฿ 495.00

SHACKLES 2 Piece(s) 5 Day(s) 1.5 Screw-In Type 11 17 13 11 29 49 26 331-3620 190 Screw-In Type 1 pc.

฿ 742.00

SHACKLES 1 Piece(s) Same day 2 Screw-In Type 13.5 20 16 13.5 32 59 34 331-3646 360 Screw-In Type 1 pc.

฿ 895.00

SHACKLES 4 Piece(s) 5 Day(s) 3.25 Screw-In Type 16 25 19 16 43 73 40 331-3654 630 Screw-In Type 1 pc.

฿ 1,211.36

SHACKLES 1 Piece(s) 1 Day(s) 4.75 Screw-In Type 19 28 22 19 51 87 47 331-3662 1010 Screw-In Type 1 pc.

฿ 1,782.75

SHACKLES 1 Piece(s) 5 Day(s) 6.5 Screw-In Type 22 33 25 22 58 95.5 53 331-3671 1500 Screw-In Type 1 pc.

฿ 424.32

SHACKLES 1 Piece(s) 12 Day(s) 0.5 Bolt Type 7 10 8 7 20 33 17 331-3689 60 Bolt Type 1 pc.

฿ 503.29

SHACKLES 1 Piece(s) 1 Day(s) 0.75 Bolt Type 9 12 10 9 22 37 21 331-3697 110 Bolt Type 1 pc.

฿ 765.00

SHACKLES 1 Piece(s) Same day 1 Bolt Type 10 15 11 10 26 42 23 331-3719 160 Bolt Type 1 pc.

฿ 841.17

SHACKLES 1 Piece(s) 12 Day(s) 1.5 Bolt Type 11 17 13 11 29 49 26 331-3701 220 Bolt Type 1 pc.

฿ 964.37

SHACKLES 4 Piece(s) 5 Day(s) 2 Bolt Type 13.5 20 16 13.5 32 59 34 331-3727 420 Bolt Type 1 pc.

฿ 1,114.21

SHACKLES 1 Piece(s) Same day 3.25 Bolt Type 16 25 19 16 43 73 40 331-3735 740 Bolt Type 1 pc.

฿ 1,534.43

SHACKLES 1 Piece(s) 1 Day(s) 4.75 Bolt Type 19 28 22 19 51 87 47 331-3743 1180 Bolt Type 1 pc.

฿ 1,941.89

SHACKLES 1 Piece(s) 1 Day(s) 6.5 Bolt Type 22 33 25 22 58 95.5 53 331-3751 1770 Bolt Type 1 pc.

Basic Specifications

  • Material
    Special Alloy Steel
  • Product Model
    Shackle
  • Features
    A hot dip galvanized, lightweight and compact shackle. With two wire ropes hooked up, it forms an O shape which makes it unlikely for the wires to overlap.
  • Intended Use
    Luggage handling work, as multi-purpose connection fittings.
  • Amount Of Content
    1 pc.

Product Description

[Features]
• A lightweight and compact shackle with hot-dip galvanization.
• It has an O-shape that prevents the wires from overlapping each other when two wire ropes are hung together.

Part Number
GPB-0.5T
GPB-0.33T
GPB-0.75T
GPB-1T
GPB-1.5T
GPB-2T
GPB-3.25T
GPB-4.75T
GPB-6.5T
GPBB-0.5T
GPBB-0.75T
GPBB-1T
GPBB-1.5T
GPBB-2T
GPBB-3.25T
GPBB-4.75T
GPBB-6.5T
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Working Load
(t)
Type Details Dimension t
(mm)
Size B
(mm)
Size d3
(mm)
Dimension d1
(mm)
Size B1
(mm)
Size L
(mm)
Size D
(mm)
Trusco Code Mass
(g)
Specifications/Installation Amount Of Content

฿ 386.00

SHACKLES 1 Piece(s) Same day 0.5 Screw-In Type 7 10 8 7 20 33 17 331-3603 50 Screw-In Type 1 pc.

฿ 359.15

SHACKLES 1 Piece(s) 1 Day(s) 0.33 Screw-In Type 5 8 6 5 16 25 12.5 331-3590 20 Screw-In Type 1 pc.

฿ 386.00

SHACKLES 1 Piece(s) Same day 0.75 Screw-In Type 9 12 10 9 22 37 21 331-3611 100 Screw-In Type 1 pc.

฿ 405.00

SHACKLES 4 Piece(s) 5 Day(s) 1 Screw-In Type 10 15 11 10 26 42 23 331-3638 140 Screw-In Type 1 pc.

฿ 495.00

SHACKLES 2 Piece(s) 5 Day(s) 1.5 Screw-In Type 11 17 13 11 29 49 26 331-3620 190 Screw-In Type 1 pc.

฿ 742.00

SHACKLES 1 Piece(s) Same day 2 Screw-In Type 13.5 20 16 13.5 32 59 34 331-3646 360 Screw-In Type 1 pc.

฿ 895.00

SHACKLES 4 Piece(s) 5 Day(s) 3.25 Screw-In Type 16 25 19 16 43 73 40 331-3654 630 Screw-In Type 1 pc.

฿ 1,211.36

SHACKLES 1 Piece(s) 1 Day(s) 4.75 Screw-In Type 19 28 22 19 51 87 47 331-3662 1010 Screw-In Type 1 pc.

฿ 1,782.75

SHACKLES 1 Piece(s) 5 Day(s) 6.5 Screw-In Type 22 33 25 22 58 95.5 53 331-3671 1500 Screw-In Type 1 pc.

฿ 424.32

SHACKLES 1 Piece(s) 12 Day(s) 0.5 Bolt Type 7 10 8 7 20 33 17 331-3689 60 Bolt Type 1 pc.

฿ 503.29

SHACKLES 1 Piece(s) 1 Day(s) 0.75 Bolt Type 9 12 10 9 22 37 21 331-3697 110 Bolt Type 1 pc.

฿ 765.00

SHACKLES 1 Piece(s) Same day 1 Bolt Type 10 15 11 10 26 42 23 331-3719 160 Bolt Type 1 pc.

฿ 841.17

SHACKLES 1 Piece(s) 12 Day(s) 1.5 Bolt Type 11 17 13 11 29 49 26 331-3701 220 Bolt Type 1 pc.

฿ 964.37

SHACKLES 4 Piece(s) 5 Day(s) 2 Bolt Type 13.5 20 16 13.5 32 59 34 331-3727 420 Bolt Type 1 pc.

฿ 1,114.21

SHACKLES 1 Piece(s) Same day 3.25 Bolt Type 16 25 19 16 43 73 40 331-3735 740 Bolt Type 1 pc.

฿ 1,534.43

SHACKLES 1 Piece(s) 1 Day(s) 4.75 Bolt Type 19 28 22 19 51 87 47 331-3743 1180 Bolt Type 1 pc.

฿ 1,941.89

SHACKLES 1 Piece(s) 1 Day(s) 6.5 Bolt Type 22 33 25 22 58 95.5 53 331-3751 1770 Bolt Type 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Lightweight and compact shackle coated with electro-zinc plated.
●Difficult to overlap each other with its O-shape, when hooking two wire ropes.

Usage

●As cargo handling work and multipurpose connecting fitting.

Specification

●SPQ(piece):1

Materials

●Special Alloy Steel