(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Double Swivel Long Eye Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/08/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 8,431.69 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
BS-101
BS-102
BS-103
BS-105 SALE
BS-110 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Working Load
(t)
Size W
(mm)
Dimension C
(mm)
Dimension d1
(mm)
Size L
(mm)
Size D
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 8,431.69

SHACKLES 1 Piece(s) 14 Day(s) 1 42 42 13 191 25 407-2600 1100 1 pc.

฿ 11,363.54

SHACKLES 1 Piece(s) 19 Day(s) 2 57 52 15 246 30 407-2618 2600 1 pc.

฿ 14,758.81

SHACKLES 1 Piece(s) 19 Day(s) 3 67 60 17 284 35 407-2626 4000 1 pc.

฿ 26,599.79

฿ 22,420.96

SHACKLES 1 Piece(s) 40 Day(s) 5 82 85 22 351 42 461-3392 7000 1 pc.

฿ 57,598.47

฿ 48,791.66

SHACKLES 1 Piece(s) 40 Day(s) 10 112 115 25 468 55 461-3406 16000 1 pc.

Basic Specifications

  • Product Model
    Shackle
  • Other
    Option
  • Features
    When lifting a heavy object, it prevents unnecessary rotation of the load due to hook approach in the wire. It is easy to adjust the orientation of the object when landing.
  • Intended Use
    Luggage handling work.
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Prevents needless rotation of hanging loads due to twisting of wires, etc., when heavy objects are lifted.
· Direction can be easily adjusted when setting down heavy objects.
[Applications]
· Cargo handling work.

Part Number
BS-101
BS-102
BS-103
BS-105 SALE
BS-110 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Working Load
(t)
Size W
(mm)
Dimension C
(mm)
Dimension d1
(mm)
Size L
(mm)
Size D
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 8,431.69

SHACKLES 1 Piece(s) 14 Day(s) 1 42 42 13 191 25 407-2600 1100 1 pc.

฿ 11,363.54

SHACKLES 1 Piece(s) 19 Day(s) 2 57 52 15 246 30 407-2618 2600 1 pc.

฿ 14,758.81

SHACKLES 1 Piece(s) 19 Day(s) 3 67 60 17 284 35 407-2626 4000 1 pc.

฿ 26,599.79

฿ 22,420.96

SHACKLES 1 Piece(s) 40 Day(s) 5 82 85 22 351 42 461-3392 7000 1 pc.

฿ 57,598.47

฿ 48,791.66

SHACKLES 1 Piece(s) 40 Day(s) 10 112 115 25 468 55 461-3406 16000 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications