Lightweight Shackle (Straight Type U-Shape)

Brand :
TAIYOSEIKI_IRON

Caution

    Product Description

    High-quality shackle that has undergone magnetic particle inspection and hardened on all surfaces.
    [Features]
    ·The main body and pins are made of special steel, which is tempered after hot forging. Five times the safety factor.
    ·Developed through joint research with Mitsubishi Heavy Industries.
    ·The weight is about 1/2 of the JIS shackle M class.
    ·From the standpoint of long-term safety, usage methods, maintenance inspections, and disposal standards are stipulated.
    ·A rational design that can be used in any environment and usage situation.
    ·Excellent compatibility with chain slings.
    [Applications]
    ·Connecting metal fittings for slinging work and cargo handling work.

    Features

    ●High-quality shackles subjected to magnetic particle flaw detection inspection and full quenching.

    Usage

    ●As cargo handling work and multipurpose connecting fitting.

    Specification

    ●SPQ(piece):1
    ●Mounting: Bolt Type

    Materials

    ●Special Alloy Steel
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Lightweight Shackle (Straight Type U-Shape) | TAIYOSEIKI_IRON | MISUMI Thailand