(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Punch Carpet (Fireproof)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 15,598.38 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
CPS-701-91-30 SALE
CPS-701-182-30 SALE
CPS-703-91-30 SALE
CPS-703-182-30 SALE
CPS-705-91-30 SALE
CPS-705-182-30 SALE
CPS-706-91-30 SALE
CPS-706-182-30 SALE
CPS-713-91-30 SALE
CPS-713-182-30 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Width
(mm)
Trusco Code Mass Amount Of Content

฿ 15,598.38

฿ 13,232.11

CARPET 1 Piece(s) 1 Day(s) Maroon 910 397-1279 19kg 1 Roll

฿ 31,143.81

฿ 26,459.78

CARPET 1 Piece(s) 40 Day(s) Maroon 1820 397-1261 38kg 1 Roll

฿ 15,598.38

฿ 13,232.11

CARPET 1 Piece(s) 1 Day(s) Green 910 397-1295 19kg 1 Roll

฿ 31,143.81

฿ 26,459.78

CARPET 1 Piece(s) 40 Day(s) Green 1820 397-1287 38kg 1 Roll

฿ 15,598.38

฿ 13,232.11

CARPET 1 Piece(s) 1 Day(s) Gray 910 397-1317 19kg 1 Roll

฿ 31,143.81

฿ 26,459.78

CARPET 1 Piece(s) 40 Day(s) Gray 1820 397-1309 38kg 1 Roll

฿ 15,598.38

฿ 13,232.11

CARPET 1 Piece(s) 12 Day(s) Beige 910 397-1333 19kg 1 Roll

฿ 31,143.81

฿ 26,459.78

CARPET 1 Piece(s) 40 Day(s) Beige 1820 397-1325 38kg 1 Roll

฿ 15,598.38

฿ 13,232.11

CARPET 1 Piece(s) 1 Day(s) Crimson 910 397-1350 19kg 1 Roll

฿ 31,143.81

฿ 26,459.78

CARPET 1 Piece(s) 40 Day(s) Crimson 1820 397-1341 38kg 1 Roll

Basic Specifications

  • Product Model
    Carpets
  • Shape
    Roll Model
  • Length
    30(m)
  • Thickness(mm)
    3
  • Features
    A non-woven fabric carpet with excellent durability. Can be easily installed at any place. Flameproof-compliant product. Flameproof performance registration number (EO050126).
  • Use
    For floors in standing work areas, factory passages, and displays at exhibitions.
  • Specifications
    Rolled Type
  • Surface
    Polyester 100%
  • Back
    SBR Coating
  • Amount Of Content
    1 Roll

Product Description

A roll-type punched carpet that is flame-retardant.
[Features]
·A non-woven fabric type carpet that is highly durable.
·Easy to install and suitable for any location.
· Flameproof compliant product. Flame retardant registration number (EO050126).
[Applications]
·For use at the foot of standing work, in factory passages, and as a display at exhibitions.

Part Number
CPS-701-91-30 SALE
CPS-701-182-30 SALE
CPS-703-91-30 SALE
CPS-703-182-30 SALE
CPS-705-91-30 SALE
CPS-705-182-30 SALE
CPS-706-91-30 SALE
CPS-706-182-30 SALE
CPS-713-91-30 SALE
CPS-713-182-30 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Width
(mm)
Trusco Code Mass Amount Of Content

฿ 15,598.38

฿ 13,232.11

CARPET 1 Piece(s) 1 Day(s) Maroon 910 397-1279 19kg 1 Roll

฿ 31,143.81

฿ 26,459.78

CARPET 1 Piece(s) 40 Day(s) Maroon 1820 397-1261 38kg 1 Roll

฿ 15,598.38

฿ 13,232.11

CARPET 1 Piece(s) 1 Day(s) Green 910 397-1295 19kg 1 Roll

฿ 31,143.81

฿ 26,459.78

CARPET 1 Piece(s) 40 Day(s) Green 1820 397-1287 38kg 1 Roll

฿ 15,598.38

฿ 13,232.11

CARPET 1 Piece(s) 1 Day(s) Gray 910 397-1317 19kg 1 Roll

฿ 31,143.81

฿ 26,459.78

CARPET 1 Piece(s) 40 Day(s) Gray 1820 397-1309 38kg 1 Roll

฿ 15,598.38

฿ 13,232.11

CARPET 1 Piece(s) 12 Day(s) Beige 910 397-1333 19kg 1 Roll

฿ 31,143.81

฿ 26,459.78

CARPET 1 Piece(s) 40 Day(s) Beige 1820 397-1325 38kg 1 Roll

฿ 15,598.38

฿ 13,232.11

CARPET 1 Piece(s) 1 Day(s) Crimson 910 397-1350 19kg 1 Roll

฿ 31,143.81

฿ 26,459.78

CARPET 1 Piece(s) 40 Day(s) Crimson 1820 397-1341 38kg 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Non-woven fabric type carpet style rugs which is rich in durability.

Usage

●Foot mat for such as standing work, factory passages, exhibition displays.

Specification

●SPQ(roll):1
●Thickness: 3mm

Materials

●Surface: 100% Polyester
●Back: SBR Coating