Oil Absorbing Mat DP-X Economy Mat (Rolled Type)

Brand :
YAMAZAKI

Caution

    Product Description

    Economy type universal refueling mat that absorbs not only oil but also water.
    [Features]
    ・ Processed on the back side to prevent oil from escaping to the floor
    ・ Achieve low price with overwhelming cost-effectiveness
    ・ Can be cut freely with a cutter or scissors, and easy to install according to the size and shape
    ·Material surface: PET (knee bread non-woven fabric), back side: Polyethylene
    ·Oil absorption: Approximately 1,200 g/m2
    ・ Not sold in shorter cuts
    [Applications]
    ・ Convenient for sites where oil and water come out

    Features

    ●Processing is applied to the back so that oil does not come out to the floor surface.

    Usage

    ●For Oil and Water.

    Specification

    ●Oil Absorption Amount(L/roll):27
    ●Color:Gray
    ●W x L(mm x m):900 x 25
    ●SPQ(roll):1
    ●Thickness: 1.5mm

    Materials

    ●Surface: Polyester
    ●Back: Polyethylene
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Oil Absorbing Mat DP-X Economy Mat (Rolled Type) | YAMAZAKI | MISUMI Thailand