(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
F-38-6B-B |
F-38-12B-B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shape | Other | Detailing Type | Color | Width (mm) |
Length | Thickness (mm) |
Trusco Code | Mass | Material | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,364.22 |
DOOR MATS | 1 Piece(s) | 12 Day(s) | - | Option | Base | - | 600 | 900mm | 20 | 171-7448 | 3.8kg | Synthetic Rubber | 1 pc. | ||
฿ 12,174.18 |
DOOR MATS | 1 Piece(s) | 12 Day(s) | - | Option | Base | - | 900 | 1200mm | 18 | 382-9154 | 6.5kg | Synthetic Rubber | 1 pc. |
[Features]
· Ideal for entrances to areas with strict hygiene requirements such as kitchens or food processing areas.
· Disinfectant (C108-04LX-MB) required (sold separately).
· Fire resistant product. Fire prevention performance registration number (EO.950548)
[Applications]
· Food processing factories, cafeterias and hospitals.
Part Number |
---|
F-38-6B-B |
F-38-12B-B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shape | Other | Detailing Type | Color | Width (mm) |
Length | Thickness (mm) |
Trusco Code | Mass | Material | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,364.22 |
DOOR MATS | 1 Piece(s) | 12 Day(s) | - | Option | Base | - | 600 | 900mm | 20 | 171-7448 | 3.8kg | Synthetic Rubber | 1 pc. | ||
฿ 12,174.18 |
DOOR MATS | 1 Piece(s) | 12 Day(s) | - | Option | Base | - | 900 | 1200mm | 18 | 382-9154 | 6.5kg | Synthetic Rubber | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?