(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

VC Hard Mat N (with mud drain hole)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 835.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
F-18-1
F-18-3
F-18-6
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Length Trusco Code Mass Amount Of Content

฿ 835.00

DOOR MATS 1 Piece(s) 1 Day(s) 360 600mm 500-3814 1.9kg 1 pc.

฿ 1,200.00

DOOR MATS 1 Piece(s) Same day 450 750mm 500-3822 2.7kg 1 pc.

฿ 2,035.00

DOOR MATS 1 Piece(s) 12 Day(s) 600 900mm 500-3831 4kg 1 pc.

Basic Specifications

  • Product Model
    Entrance Mats
  • Shape
    Sheet Model
  • Color
    Brown/Green/Pink
  • Thickness(mm)
    22
  • Features
    Wire cushion and hard brush scrape out mud or snow from under the mat.
  • Use
    For the outdoors, dirt-removal.
  • Specifications
    Includes mud removal hole
  • Material
    Frame, Steel / Polypropylene (PP)
  • Amount Of Content
    1 pc.

Product Description

Mat for outdoor use.
[Features]
·Wires and brushes for removing mud and snow.
·Removes mud and water.
·Crude mud remover.
[Applications]
·Ideal for removing mud from backyards and entrances.

Part Number
F-18-1
F-18-3
F-18-6
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Length Trusco Code Mass Amount Of Content

฿ 835.00

DOOR MATS 1 Piece(s) 1 Day(s) 360 600mm 500-3814 1.9kg 1 pc.

฿ 1,200.00

DOOR MATS 1 Piece(s) Same day 450 750mm 500-3822 2.7kg 1 pc.

฿ 2,035.00

DOOR MATS 1 Piece(s) 12 Day(s) 600 900mm 500-3831 4kg 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●The wire cushion and hard brush can scrape off mud and snow under mats.

Usage

●For outdoor use, removing coarse mud.

Specification

●Color:Brown/Green/Pink
●SPQ(sheet):5
●With mud hole
●Thickness: 22mm

Materials

●Frame: Steel
●Brush: Polypropylene(PP)