Evac Star Mat (with Lining)

Brand :
YAMAZAKI

Caution

    Product Description

    Mat for outdoor use.
    [Features]
    ·The mat catches the earth and sand, and the water is discharged from the grooves on the edge.
    ·Safety design with anti-slip considerations.
    ·Keeps the floor clean by removing water and mud at the entrance.
    ·PVC-free and flame-retardant compatible product. Flame Retardant Registration Number (EO. 790227).
    ·A non-slip safety design type with narrow grooves on the edges in stripes.
    [Applications]
    ·Ideal for removing mud from backyards and entrances.
    ·Fine mud scraper.

    Usage

    ●Mud Removal Mat for Entrance.(for outdoor)

    Specification

    ●SPQ(sheet):10
    ●No mud hole
    ●Thickness: 13mm
    ●Lined Interior

    Materials

    ●Base/Brush: Ethylene Vinyl Acetate Copolymer(EVA)
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Evac Star Mat (with Lining) | YAMAZAKI | MISUMI Thailand