(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Arumat (Roll Type)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 12,670.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
DMAL-03 SALE
DMAL-05 SALE
DMAL-06 SALE
DMAL-07 SALE
DMAL-08 SALE
DMAL-11 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code Amount Of Content

฿ 12,670.00

฿ 11,656.40

MATS FOR AISLE 1 Piece(s) 10 Day(s) Red 380-8688 1 Roll

฿ 12,670.00

฿ 11,656.40

MATS FOR AISLE 1 Piece(s) 12 Day(s) Brown 380-8696 1 Roll

฿ 12,670.00

฿ 11,656.40

MATS FOR AISLE 1 Piece(s) 10 Day(s) Gray 380-8700 1 Roll

฿ 12,670.00

฿ 11,656.40

MATS FOR AISLE 1 Piece(s) 12 Day(s) Black 380-8718 1 Roll

฿ 12,670.00

฿ 11,656.40

MATS FOR AISLE 1 Piece(s) 12 Day(s) Blue 380-8726 1 Roll

฿ 12,670.00

฿ 11,656.40

MATS FOR AISLE 1 Piece(s) 12 Day(s) Light Green 380-8734 1 Roll

Basic Specifications

  • Product Model
    For Hallways
  • Shape
    Roll Model
  • Width(mm)
    920
  • Length
    10m
  • Thickness(mm)
    2
  • Mass
    17kg
  • Features
    Soft material is easy to process. Flameproof product. Flameproof Performance Registration Number (ET090104)
  • Use
    For passageways, wet environments, etc.
  • Material
    Vinyl Chloride (PVC)
  • Amount Of Content
    1 Roll

Product Description

[Features]
· Soft material, easy to process.
· Fire resistant product. Fire prevention performance registration number (ET090104)
[Applications]
· Pathways, wet areas, etc.

Part Number
DMAL-03 SALE
DMAL-05 SALE
DMAL-06 SALE
DMAL-07 SALE
DMAL-08 SALE
DMAL-11 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code Amount Of Content

฿ 12,670.00

฿ 11,656.40

MATS FOR AISLE 1 Piece(s) 10 Day(s) Red 380-8688 1 Roll

฿ 12,670.00

฿ 11,656.40

MATS FOR AISLE 1 Piece(s) 12 Day(s) Brown 380-8696 1 Roll

฿ 12,670.00

฿ 11,656.40

MATS FOR AISLE 1 Piece(s) 10 Day(s) Gray 380-8700 1 Roll

฿ 12,670.00

฿ 11,656.40

MATS FOR AISLE 1 Piece(s) 12 Day(s) Black 380-8718 1 Roll

฿ 12,670.00

฿ 11,656.40

MATS FOR AISLE 1 Piece(s) 12 Day(s) Blue 380-8726 1 Roll

฿ 12,670.00

฿ 11,656.40

MATS FOR AISLE 1 Piece(s) 12 Day(s) Light Green 380-8734 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1