(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Coin Mat Roll Type 1000x2500

Coin Mat Roll Type 1000x2500

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
  • Volume Discount
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of TCM-5025

  • Product Type
    Non-Slip Mat
  • Shape
    Rolled Type
  • Color
    Black
  • Width(mm)
    1000
  • Length(mm)
    2500
  • Thickness(mm)
    5
  • Trusco Code
    288-2132
  • Mass
    18kg
  • Features
    Recycled from used tire tubes for the sake of the environment. Simple construction allows for repeated use. Surface shape is designed to be non-slip. Can be cut with cutters.
  • Application
    For the temporary construction of a walkway in construction sites for train stations or roads. For passages requiring quiet such as in hospitals or schools.
  • Surface
    Natural Rubber
  • Back surface
    Natural Rubber
  • Amount Of Content
    1 Roll
Part Number
TCM-5025 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 12,050.00

฿ 11,247.47

NON-SLIP MATS 1 Piece(s) Available Same day 1 Roll

Basic Specifications

  • Product Type
    Non-Slip Mat
  • Shape
    Rolled Type
  • Color
    Black
  • Width(mm)
    1000
  • Length(mm)
    2500
  • Thickness(mm)
    5
  • Trusco Code
    288-2132
  • Mass
    18kg
  • Features
    Recycled from used tire tubes for the sake of the environment. Simple construction allows for repeated use. Surface shape is designed to be non-slip. Can be cut with cutters.
  • Application
    For the temporary construction of a walkway in construction sites for train stations or roads. For passages requiring quiet such as in hospitals or schools.
  • Surface
    Natural Rubber
  • Back surface
    Natural Rubber
  • Amount Of Content
    1 Roll

Product Description

Environmentally-friendly rubber sheet for temporary installation, made of recycled material.
[Features]
· Recycled from used tire tubes for the sake of the environment.
· Can be easily constructed and used repeatedly. Can be cut with a cutter.
· Surface shape is designed to be non-slip.
[Applications]
· For the temporary construction of a walkway in construction sites for train stations or roads.
· For multistory parking lots, hallways, and schools requiring silence.
· For curing event halls and for temporary street footpaths.

Specifications of TCM-5025

  • Product Type
    Non-Slip Mat
  • Shape
    Rolled Type
  • Color
    Black
  • Width(mm)
    1000
  • Length(mm)
    2500
  • Thickness(mm)
    5
  • Trusco Code
    288-2132
  • Mass
    18kg
  • Features
    Recycled from used tire tubes for the sake of the environment. Simple construction allows for repeated use. Surface shape is designed to be non-slip. Can be cut with cutters.
  • Application
    For the temporary construction of a walkway in construction sites for train stations or roads. For passages requiring quiet such as in hospitals or schools.
  • Surface
    Natural Rubber
  • Back surface
    Natural Rubber
  • Amount Of Content
    1 Roll
Part Number
TCM-5025 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 12,050.00

฿ 11,247.47

NON-SLIP MATS 1 Piece(s) Available Same day 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Hard to slip because the surface shape is coin shape.

Specification

●Thickness(mm):5
●Color:Black
●W x L(mm x m):1000 x 2.5

Materials

●Surface: Natural Rubber
●Back: Natural Rubber