Oil and Water Absorbing Roll Mat (Rolled Type)

Brand :
TRUSCO

Caution

    Product Description

    Oil/water-based liquid absorbing indoor mat.
    [Features]
    · Environmentally friendly product that uses flame retardant fiber.
    · A floor roll that has been compressed for excellent friction resistance and improved strength.
    · A multipurpose-type mat that is durable against not only oily liquids and water-based liquids but also poisonous substances such as strong acids and strong alkalis.
    [Applications]
    · Can be used for surroundings of facilities for metalworking, machining, etc. where oil is used.
    · Ideal for adsorption of oil on shoe soles and scattered oil at factory entrances/exits, workplace passageways, etc.
    · Ideal as a cushioning material for factory aisles and as a carpet to prevent fatigue from standing work.

    Features

    ●Flame retardant material and excellent in durability.

    Usage

    ●For Oil and Water.

    Specification

    ●Oil Absorption Amount(L/roll):81.6
    ●Color:Gray
    ●W x L(mm x m):900 x 25
    ●Thickness(mm):2

    Materials

    ●Natural fiber mainly(wool)
    ●Back: Polypropylene

    Warning

    ●Keep fire away when storing.
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Oil and Water Absorbing Roll Mat (Rolled Type) | TRUSCO | MISUMI Thailand