(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Oil Catcher Mat (Seat Type)

Oil Catcher Mat (Seat Type)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of TOC-5090

  • Product Type
    Oil Absorption/Water Absorption Mat
  • Shape
    Sheet Type
  • Color
    Green
  • Width(mm)
    500
  • Length(mm)
    900
  • Trusco Code
    283-3620
  • Mass
    9kg
  • Features
    This product has a needle punch-finished three-layer structure, which effectively absorbs scattered oil, floor oil, and shoe sole oil. The surface green layer absorbs oil, is friction-durable, and brightens the work space. The middle layer is natural wool which is superior in oil absorption. The bottom layer is of a type which frictionally prevents slippage.
  • Application
    For oil.
  • Thickness
    7mm
  • Surface
    Polyester
  • Back surface
    Polypropylene (PP)
  • Amount Of Content
    1 Box (50 Sheets)
Part Number
TOC-5090 SALE
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 19,406.00

฿ 18,111.62

MATS 1 Pack(s)

50 Pieces Per Package

1 Day(s) 1 Box (50 Sheets)

Basic Specifications

  • Product Type
    Oil Absorption/Water Absorption Mat
  • Shape
    Sheet Type
  • Color
    Green
  • Width(mm)
    500
  • Length(mm)
    900
  • Trusco Code
    283-3620
  • Mass
    9kg
  • Features
    This product has a needle punch-finished three-layer structure, which effectively absorbs scattered oil, floor oil, and shoe sole oil. The surface green layer absorbs oil, is friction-durable, and brightens the work space. The middle layer is natural wool which is superior in oil absorption. The bottom layer is of a type which frictionally prevents slippage.
  • Application
    For oil.
  • Thickness
    7mm
  • Surface
    Polyester
  • Back surface
    Polypropylene (PP)
  • Amount Of Content
    1 Box (50 Sheets)

Product Description

[Features]
· This product has a needle punch-finished three-layer structure, which effectively absorbs scattered oil, floor oil, and shoe sole oil.
· The surface green layer absorbs oil, is friction-durable, and brightens the work space. The middle layer is natural wool which is superior in oil absorption. The bottom layer is of a type which frictionally prevents slippage.
[Applications]
· For oil.
· For factory entrances/exits, machine surroundings, and passageways.

Specifications of TOC-5090

  • Product Type
    Oil Absorption/Water Absorption Mat
  • Shape
    Sheet Type
  • Color
    Green
  • Width(mm)
    500
  • Length(mm)
    900
  • Trusco Code
    283-3620
  • Mass
    9kg
  • Features
    This product has a needle punch-finished three-layer structure, which effectively absorbs scattered oil, floor oil, and shoe sole oil. The surface green layer absorbs oil, is friction-durable, and brightens the work space. The middle layer is natural wool which is superior in oil absorption. The bottom layer is of a type which frictionally prevents slippage.
  • Application
    For oil.
  • Thickness
    7mm
  • Surface
    Polyester
  • Back surface
    Polypropylene (PP)
  • Amount Of Content
    1 Box (50 Sheets)
Part Number
TOC-5090 SALE
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 19,406.00

฿ 18,111.62

MATS 1 Pack(s)

50 Pieces Per Package

1 Day(s) 1 Box (50 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Eco-friendly product composed on natural fiber, absorbs all liquids.

Usage

●For Oil and Water.

Specification

●Oil Absorption Amount(L/sheet):2
●W x L(mm):500 x 900
●Q'ty Per Box(sheet):50
●Thickness: 5mm

Materials

●Front: Polyester, Back: Polypropylene(PP)