- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Length (mm) |
Trusco Code |
Mass |
Amount Of Content |
|
฿ 6,016.67
|
CUSHION MATS
|
1 Piece(s)
|
|
Same day
|
610 |
322-2322 |
900g |
1 pc. |
|
฿ 7,773.05
|
CUSHION MATS
|
1 Piece(s)
|
|
19 Day(s)
|
840 |
322-2331 |
1.2kg |
1 pc. |
Basic Specifications
-
- Product Model
- Anti-fatigue Mats
-
- Shape
- Sheet Model
-
- Color
- Gray
-
- Width(mm)
- 510
-
- Thickness(mm)
- 16
-
- Features
- Excellent cushioning, which results in a comfortable standing work environment that is comfortable on the legs. The excellent shock absorbency helps against falling objects. With outstanding oil resistance, it can be used in kitchens and factories. The excellent heat insulation makes it useful in preventing cold floors. Cutting each side with a slant prevents stumbling and allows carts and trolleys to run smoothly.
-
- Use
- Assembly Work Sites, such as Food Processing, Mechanical Assembly and Laboratory Sites.
-
- Material
- Front/Back Surface: Synthetic Rubber
-
- Amount Of Content
- 1 pc.
Product Description
[Characteristic]
・With excellent cushioning properties, it creates a comfortable environment for standing work that causes less fatigue for legs and loins.
・With excellent shock absorption effect, it protects falling objects.
・With excellent oil resistance, it can be used in kitchens and factories.
・With excellent thermal insulation properties, it prevents the floor from cooling.
・Each side is cut in slope to prevent stumbling and allow trucks and carts to be placed smoothly.
[Usage]
・For standing work site such as food processing and machine assembly factories and labs.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Length (mm) |
Trusco Code |
Mass |
Amount Of Content |
|
฿ 6,016.67
|
CUSHION MATS
|
1 Piece(s)
|
|
Same day
|
610 |
322-2322 |
900g |
1 pc. |
|
฿ 7,773.05
|
CUSHION MATS
|
1 Piece(s)
|
|
19 Day(s)
|
840 |
322-2331 |
1.2kg |
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●It has excellent cushioning, and can make a comfortable work environment where your feet are less tired.Usage
●Standing work area such as food processing/machine assembly factory, laboratories etc.Specification
●Thickness(mm):16
●Color:Gray
●SPQ(sheet):1Materials
●Nitrile Synthetic Rubber
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?