(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Non-Slip Flat Mat, 300 II (30 cm Square Connecting Type)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of MR-153-673-5

  • Product Model
    Non-slip Mats
  • Shape
    Sheet Model
  • Color
    Gray
  • Width(mm)
    300
  • Length(mm)
    300
  • Thickness(mm)
    15
  • Trusco Code
    328-3739
  • Mass
    660g
  • Features
    Prevents feet from slipping in oil or water. A flat type that protects floors and doesn't leave dirt behind.
  • Use
    To prevent slipping.
  • Surface Material
    Polyvinyl Chloride (PVC) Recycled Resin, Epoxy/Ceracron B
  • Back Surface Material
    Polyvinyl Chloride (PVC) Recycled Resin
  • Amount Of Content
    1 pc.
Part Number
MR-153-673-5
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 711.00

NON-SLIP MATS 1 Piece(s) 1 Day(s) 1 pc.

Basic Specifications

  • Product Model
    Non-slip Mats
  • Shape
    Sheet Model
  • Color
    Gray
  • Width(mm)
    300
  • Length(mm)
    300
  • Thickness(mm)
    15
  • Trusco Code
    328-3739
  • Mass
    660g
  • Features
    Prevents feet from slipping in oil or water. A flat type that protects floors and doesn't leave dirt behind.
  • Use
    To prevent slipping.
  • Surface Material
    Polyvinyl Chloride (PVC) Recycled Resin, Epoxy/Ceracron B
  • Back Surface Material
    Polyvinyl Chloride (PVC) Recycled Resin
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Protects against slips caused by oil or water on the ground.
· Flat type mat for protecting flooring, and ensuring garbage does not fall underneath.
[Applications]
· Anti-slip mat.

Specifications of MR-153-673-5

  • Product Model
    Non-slip Mats
  • Shape
    Sheet Model
  • Color
    Gray
  • Width(mm)
    300
  • Length(mm)
    300
  • Thickness(mm)
    15
  • Trusco Code
    328-3739
  • Mass
    660g
  • Features
    Prevents feet from slipping in oil or water. A flat type that protects floors and doesn't leave dirt behind.
  • Use
    To prevent slipping.
  • Surface Material
    Polyvinyl Chloride (PVC) Recycled Resin, Epoxy/Ceracron B
  • Back Surface Material
    Polyvinyl Chloride (PVC) Recycled Resin
  • Amount Of Content
    1 pc.
Part Number
MR-153-673-5
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 711.00

NON-SLIP MATS 1 Piece(s) 1 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It is a flat type that protects the floor without dropping the garbage down.

Specification

●Color:Gray
●W x L(mm):300 x 300
●Thickness(mm):15

Materials

●Surface: Polyvinyl Chloride(PVC)Recycled Resin, Epoxy, Seracron B
●Back: Polyvinyl Chloride(PVC)Recycled Resin