(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
MR-154-020-1 |
MR-154-020-3 |
MR-154-020-6 |
MR-154-120-1 |
MR-154-120-6 |
MR-154-210-1 |
MR-154-210-3 |
MR-154-210-6 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Color | Length (mm) |
Thickness (mm) |
JAN Code | Trusco Code | Thickness (mm) | Length (m) | Weight (g) | Mass | Features | Use | Material | Surface Material | Back Surface Material | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 29,087.00 ฿ 26,760.04 |
CUSHION MATS | 1 Piece(s) | 40 Day(s) | Green | 20000 | 2.3 | - | 462-5391 | - | - | - | 30kg | Sheet with excellent cushioning properties, safety, and heat retention. | For footing on production lines or during standing work at manufacturing plants. | - | Polyvinyl Chloride (PVC) | Polyvinyl Chloride (PVC) | 1 Roll | ||
฿ 29,087.00 ฿ 26,760.04 |
INDOOR MATS | 1 Piece(s) | 35 Day(s) | Blue | - | - | 4904771672335 | 829-1125 | 2.3 | 20 | 25000.0 | - | - | - | Polyvinyl chloride (PVC) | - | - | - | ||
฿ 29,087.00 ฿ 26,760.04 |
CUSHION MATS | 1 Piece(s) | 40 Day(s) | Gray | 20000 | 2.3 | - | 462-5404 | - | - | - | 30kg | Sheet with excellent cushioning properties, safety, and heat retention. | For footing on production lines or during standing work at manufacturing plants. | - | Polyvinyl Chloride (PVC) | Polyvinyl Chloride (PVC) | 1 Roll | ||
฿ 60,029.00 ฿ 51,775.01 |
CUSHION MATS | 1 Piece(s) | 40 Day(s) | Green | 20000 | 5 | - | 462-5412 | - | - | - | 54kg | Sheet with excellent cushioning properties, safety, and heat retention. | For footing on production lines or during standing work at manufacturing plants. | - | Polyvinyl Chloride (PVC) | Polyvinyl Chloride (PVC) | 1 Roll | ||
฿ 60,029.00 ฿ 51,775.01 |
CUSHION MATS | 1 Piece(s) | 40 Day(s) | Gray | 20000 | 5 | - | 462-5421 | - | - | - | 54kg | Sheet with excellent cushioning properties, safety, and heat retention. | For footing on production lines or during standing work at manufacturing plants. | - | Polyvinyl Chloride (PVC) | Polyvinyl Chloride (PVC) | 1 Roll | ||
฿ 34,540.00 ฿ 31,776.80 |
CUSHION MATS | 1 Piece(s) | 40 Day(s) | Green | 10000 | 9 | - | 462-5439 | - | - | - | 34kg | Sheet with excellent cushioning properties, safety, and heat retention. | For footing on production lines or during standing work at manufacturing plants. | - | Polyvinyl Chloride (PVC) | Polyvinyl Chloride (PVC) | 1 Roll | ||
฿ 34,540.00 ฿ 31,776.80 |
INDOOR MATS | 1 Piece(s) | 35 Day(s) | Blue | - | - | 4904771672533 | 829-1127 | 9 | 10 | 29000.0 | - | - | - | Polyvinyl chloride (PVC) | - | - | - | ||
฿ 34,540.00 ฿ 31,776.80 |
CUSHION MATS | 1 Piece(s) | 40 Day(s) | Gray | 10000 | 9 | - | 462-5447 | - | - | - | 34kg | Sheet with excellent cushioning properties, safety, and heat retention. | For footing on production lines or during standing work at manufacturing plants. | - | Polyvinyl Chloride (PVC) | Polyvinyl Chloride (PVC) | 1 Roll |
Indoor mat with excellent cushioning, safety and insulation.
[Features]
· Flameproof compliant product.
·Outside, inside: Made of polyvinyl chloride (PVC).
[Applications]
·Ideal for use on factory lines and for standing work.
Part Number |
---|
MR-154-020-1 |
MR-154-020-3 |
MR-154-020-6 |
MR-154-120-1 |
MR-154-120-6 |
MR-154-210-1 |
MR-154-210-3 |
MR-154-210-6 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Color | Length (mm) |
Thickness (mm) |
JAN Code | Trusco Code | Thickness (mm) | Length (m) | Weight (g) | Mass | Features | Use | Material | Surface Material | Back Surface Material | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 29,087.00 ฿ 26,760.04 |
CUSHION MATS | 1 Piece(s) | 40 Day(s) | Green | 20000 | 2.3 | - | 462-5391 | - | - | - | 30kg | Sheet with excellent cushioning properties, safety, and heat retention. | For footing on production lines or during standing work at manufacturing plants. | - | Polyvinyl Chloride (PVC) | Polyvinyl Chloride (PVC) | 1 Roll | ||
฿ 29,087.00 ฿ 26,760.04 |
INDOOR MATS | 1 Piece(s) | 35 Day(s) | Blue | - | - | 4904771672335 | 829-1125 | 2.3 | 20 | 25000.0 | - | - | - | Polyvinyl chloride (PVC) | - | - | - | ||
฿ 29,087.00 ฿ 26,760.04 |
CUSHION MATS | 1 Piece(s) | 40 Day(s) | Gray | 20000 | 2.3 | - | 462-5404 | - | - | - | 30kg | Sheet with excellent cushioning properties, safety, and heat retention. | For footing on production lines or during standing work at manufacturing plants. | - | Polyvinyl Chloride (PVC) | Polyvinyl Chloride (PVC) | 1 Roll | ||
฿ 60,029.00 ฿ 51,775.01 |
CUSHION MATS | 1 Piece(s) | 40 Day(s) | Green | 20000 | 5 | - | 462-5412 | - | - | - | 54kg | Sheet with excellent cushioning properties, safety, and heat retention. | For footing on production lines or during standing work at manufacturing plants. | - | Polyvinyl Chloride (PVC) | Polyvinyl Chloride (PVC) | 1 Roll | ||
฿ 60,029.00 ฿ 51,775.01 |
CUSHION MATS | 1 Piece(s) | 40 Day(s) | Gray | 20000 | 5 | - | 462-5421 | - | - | - | 54kg | Sheet with excellent cushioning properties, safety, and heat retention. | For footing on production lines or during standing work at manufacturing plants. | - | Polyvinyl Chloride (PVC) | Polyvinyl Chloride (PVC) | 1 Roll | ||
฿ 34,540.00 ฿ 31,776.80 |
CUSHION MATS | 1 Piece(s) | 40 Day(s) | Green | 10000 | 9 | - | 462-5439 | - | - | - | 34kg | Sheet with excellent cushioning properties, safety, and heat retention. | For footing on production lines or during standing work at manufacturing plants. | - | Polyvinyl Chloride (PVC) | Polyvinyl Chloride (PVC) | 1 Roll | ||
฿ 34,540.00 ฿ 31,776.80 |
INDOOR MATS | 1 Piece(s) | 35 Day(s) | Blue | - | - | 4904771672533 | 829-1127 | 9 | 10 | 29000.0 | - | - | - | Polyvinyl chloride (PVC) | - | - | - | ||
฿ 34,540.00 ฿ 31,776.80 |
CUSHION MATS | 1 Piece(s) | 40 Day(s) | Gray | 10000 | 9 | - | 462-5447 | - | - | - | 34kg | Sheet with excellent cushioning properties, safety, and heat retention. | For footing on production lines or during standing work at manufacturing plants. | - | Polyvinyl Chloride (PVC) | Polyvinyl Chloride (PVC) | 1 Roll |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?