Standing Mat Gray

Brand :
TERAMOTO

Caution

    Product Description

    Standing Mat Gray
    [Features]
    Due to its excellent cushioning and heat retention, the mat is recommended for alleviating fatigue by positioning it underneath one's feet when performing standing work.
    The front and back are both non-slip.
    The material has outstanding heat retention capabilities to prevent penetrating cold.
    [Specification
    Width:500mm
    Thickness:9mm
    Color:Gray
    [Application]
    For footing during standing work at manufacturing plants, etc.
    [Materials]
    Surface: Vinyl Chloride(PVC)
    Back: Chlorine Polyethylene Copolymer

    Features

    ●Non-slip processing has been applied to both the front and the back.

    Specification

    ●Thickness(mm):9
    ●Color:Ash

    Materials

    ●Surface: Vinyl Chloride(PVC)
    ●Back: Chlorine Polyethylene Copolymer
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat