(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
MR-146-048-0 |
MR-146-048-5 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Color | Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|
฿ 12,154.00 ฿ 11,180.46 |
DOOR MATS | 1 Piece(s) | 20 Day(s) | Beige | 368-5659 | 1 pc. | ||
฿ 11,266.00 |
DOOR MATS | 1 Piece(s) | 19 Day(s) | Gray | 368-5667 | 1 pc. |
[Features]
· Fluffy, comfortable bath mat, quickly removes water from underfoot.
· Quick drying for comfort.
[Applications]
· Bath mat.
Part Number |
---|
MR-146-048-0 |
MR-146-048-5 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Color | Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|
฿ 12,154.00 ฿ 11,180.46 |
DOOR MATS | 1 Piece(s) | 20 Day(s) | Beige | 368-5659 | 1 pc. | ||
฿ 11,266.00 |
DOOR MATS | 1 Piece(s) | 19 Day(s) | Gray | 368-5667 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?