(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

New Rib Reed Mat, Entrance Mat, Green / Gray

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 3,222.99 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
MR-049-340-1
MR-049-340-5
MR-049-352-1
MR-049-352-5
MR-049-356-1
MR-049-356-5
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Width
(mm)
Length
(mm)
JAN Code Trusco Code Mass Amount Of Content

฿ 3,411.00

DOOR MATS 1 Piece(s) 14 Day(s) Green 600 900 4904771100975 404-0252 2.5kg 1 pc.

฿ 3,222.99

DOOR MATS 1 Piece(s) 5 Day(s) Gray 600 900 4904771101002 404-0261 2.5kg 1 pc.

฿ 8,103.00

DOOR MATS 1 Piece(s) 12 Day(s) Green 900 1500 4904771100982 404-0279 6.2kg 1 pc.

฿ 8,103.00

DOOR MATS 1 Piece(s) 12 Day(s) Gray 900 1500 4904771101019 404-0287 6.2kg 1 pc.

฿ 9,657.00

DOOR MATS 1 Piece(s) 40 Day(s) Green 900 1800 4904771100999 404-0295 7.5kg 1 pc.

฿ 9,657.00

DOOR MATS 1 Piece(s) 12 Day(s) Gray 900 1800 4904771101026 404-0309 7.5kg 1 pc.

Basic Specifications

  • Product Model
    Door Mats
  • Shape
    Sheet Model
  • Thickness(mm)
    9.4
  • Features
    Uses raw nylon that does not easily get discolored. A durable water absorption mat.
  • Use
    As a water absorbing mat.
  • Surface Material
    Nylon
  • Back Surface Material
    Soft Vinyl Chloride
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Uses spun-dyed nylon, resistant to color changing.
· Durable water-absorbing mat.
[Applications]
· As a water-absorbing mat.

Part Number
MR-049-340-1
MR-049-340-5
MR-049-352-1
MR-049-352-5
MR-049-356-1
MR-049-356-5
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Width
(mm)
Length
(mm)
JAN Code Trusco Code Mass Amount Of Content

฿ 3,411.00

DOOR MATS 1 Piece(s) 14 Day(s) Green 600 900 4904771100975 404-0252 2.5kg 1 pc.

฿ 3,222.99

DOOR MATS 1 Piece(s) 5 Day(s) Gray 600 900 4904771101002 404-0261 2.5kg 1 pc.

฿ 8,103.00

DOOR MATS 1 Piece(s) 12 Day(s) Green 900 1500 4904771100982 404-0279 6.2kg 1 pc.

฿ 8,103.00

DOOR MATS 1 Piece(s) 12 Day(s) Gray 900 1500 4904771101019 404-0287 6.2kg 1 pc.

฿ 9,657.00

DOOR MATS 1 Piece(s) 40 Day(s) Green 900 1800 4904771100999 404-0295 7.5kg 1 pc.

฿ 9,657.00

DOOR MATS 1 Piece(s) 12 Day(s) Gray 900 1800 4904771101026 404-0309 7.5kg 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1