(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tera Elbow Mat (with Lining)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 2,093.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
MR-052-020-1
MR-052-040-1
MR-052-050-1
MR-052-052-1
MR-052-056-1
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Length
(mm)
Trusco Code Mass Amount Of Content

฿ 2,093.00

DOOR MATS 1 Piece(s) 10 Day(s) 450 750 368-5438 1.4kg 1 pc.

฿ 3,377.00

DOOR MATS 1 Piece(s) 12 Day(s) 600 900 368-5446 2.3kg 1 pc.

฿ 6,753.00

DOOR MATS 1 Piece(s) 12 Day(s) 900 1200 368-5454 4.5kg 1 pc.

฿ 8,441.00

DOOR MATS 1 Piece(s) 12 Day(s) 900 1500 368-5462 5.7kg 1 pc.

฿ 10,129.00

DOOR MATS 1 Piece(s) 12 Day(s) 900 1800 368-5471 6.8kg 1 pc.

Basic Specifications

  • Product Model
    Entrance Mats
  • Shape
    Sheet Model
  • Color
    Green
  • Thickness(mm)
    17.5
  • Features
    It has a soft touch just like artificial turf.
  • Use
    For entrance / exit of Indoor, outdoor and windbreak room.
  • Material
    EVA Resin
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Soft feel, similar to artificial turf.
[Applications]
· Indoor/outdoor spaces, entryways.

Part Number
MR-052-020-1
MR-052-040-1
MR-052-050-1
MR-052-052-1
MR-052-056-1
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Length
(mm)
Trusco Code Mass Amount Of Content

฿ 2,093.00

DOOR MATS 1 Piece(s) 10 Day(s) 450 750 368-5438 1.4kg 1 pc.

฿ 3,377.00

DOOR MATS 1 Piece(s) 12 Day(s) 600 900 368-5446 2.3kg 1 pc.

฿ 6,753.00

DOOR MATS 1 Piece(s) 12 Day(s) 900 1200 368-5454 4.5kg 1 pc.

฿ 8,441.00

DOOR MATS 1 Piece(s) 12 Day(s) 900 1500 368-5462 5.7kg 1 pc.

฿ 10,129.00

DOOR MATS 1 Piece(s) 12 Day(s) 900 1800 368-5471 6.8kg 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1