(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Corona 22 Length 25 m Random (Roll Type)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 16,140.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
505-0010 SALE
505-0011 SALE
505-0018 SALE
505-0020 SALE
505-0021 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color JAN Code Trusco Code Material Amount Of Content

฿ 19,074.00

฿ 17,548.08

MATS FOR AISLE 1 Piece(s) 12 Day(s) Red 4964079029255 443-8906 Polypropylene (PP) 100% 1 Roll

฿ 16,140.00

฿ 14,848.80

MATS FOR AISLE 1 Piece(s) 10 Day(s) Orange 4964079029262 387-8015 100% Polypropylene 1 Roll

฿ 19,074.00

฿ 17,548.08

MATS FOR AISLE 1 Piece(s) 1 Day(s) Light Blue 4964079029330 387-8031 100% Polypropylene 1 Roll

฿ 17,679.00

฿ 13,664.10

MATS FOR AISLE 1 Piece(s) 1 Day(s) Blue 4964079029354 387-8040 100% Polypropylene 1 Roll

฿ 19,074.00

฿ 17,548.08

MATS FOR AISLE 1 Piece(s) 12 Day(s) Gray 4964079029361 443-8914 Polypropylene (PP) 100% 1 Roll

Basic Specifications

  • Product Model
    For Hallways
  • Shape
    Roll Model
  • Width(mm)
    910
  • Length(m)
    25
  • Thickness(mm)
    3.3
  • Mass
    16.5kg
  • Features
    Multi-purpose punch carpet. Can be used against formaldehyde. Useful for fire prevention. Flame retardant capacity registration number (ET790263)
  • Use
    Flooring protection. Punch carpet for indoor use.
  • Back Processing
    Flame Retardant Latex Coating
  • Amount Of Content
    1 Roll

Product Description

Punched carpet that can be used for multiple purposes.
[Features]
·Anti-formaldehyde product.
· Flameproof compliant product.
·Flame Retardant Test Registration Number (ET790263).
[Applications]
·Ideal for indoor use, corridors, and flooring protection.

Part Number
505-0010 SALE
505-0011 SALE
505-0018 SALE
505-0020 SALE
505-0021 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color JAN Code Trusco Code Material Amount Of Content

฿ 19,074.00

฿ 17,548.08

MATS FOR AISLE 1 Piece(s) 12 Day(s) Red 4964079029255 443-8906 Polypropylene (PP) 100% 1 Roll

฿ 16,140.00

฿ 14,848.80

MATS FOR AISLE 1 Piece(s) 10 Day(s) Orange 4964079029262 387-8015 100% Polypropylene 1 Roll

฿ 19,074.00

฿ 17,548.08

MATS FOR AISLE 1 Piece(s) 1 Day(s) Light Blue 4964079029330 387-8031 100% Polypropylene 1 Roll

฿ 17,679.00

฿ 13,664.10

MATS FOR AISLE 1 Piece(s) 1 Day(s) Blue 4964079029354 387-8040 100% Polypropylene 1 Roll

฿ 19,074.00

฿ 17,548.08

MATS FOR AISLE 1 Piece(s) 12 Day(s) Gray 4964079029361 443-8914 Polypropylene (PP) 100% 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It is a formaldehyde countermeasure product.

Usage

●Floor material protection
●For indoor.

Specification

●W x L(mm x m):910 x 25
●SPQ(roll):1
●Thickness: 3.3mm
●Fire Proof Compliant Product

Materials

●100% Polypropylene(PP)
●Back Processing: Flame Retardant Latex Coating