(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mega Mat

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 747.98 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
MM01
MM02
MM03
MM05
MM06
MM08
MM10
MM11 SALE
MM13 SALE
MM15 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Shape Detailing Type Color Length
(m)
Trusco Code Mass
(kg)
Inner capacity

฿ 747.98

NON-SLIP MATS 1 Piece(s) 5 Day(s) Sheet Model Mega Mat Half Blue 0.9 413-3439 0.75 1 pc.

฿ 755.65

NON-SLIP MATS 1 Piece(s) 10 Day(s) Sheet Model Mega Mat Half Light blue 0.9 413-3447 0.75 1 pc.

฿ 747.98

NON-SLIP MATS 1 Piece(s) 12 Day(s) Sheet Model Mega Mat Half Green 0.9 413-3455 0.75 1 pc.

฿ 842.10

NON-SLIP MATS 1 Piece(s) 5 Day(s) Sheet Model Mega Mat Half Black 0.9 413-3471 0.75 1 pc.

฿ 1,397.55

NON-SLIP MATS 1 Piece(s) 10 Day(s) Sheet Model Mega Mat Blue 1.8 413-3480 1.5 1 pc.

฿ 1,397.55

NON-SLIP MATS 1 Piece(s) 5 Day(s) Sheet Model Mega Mat Green 1.8 413-3501 1.5 1 pc.

฿ 1,397.55

NON-SLIP MATS 1 Piece(s) 5 Day(s) Sheet Model Mega Mat Black 1.8 413-3528 1.5 1 pc.

฿ 15,095.45

฿ 10,929.11

NON-SLIP MATS 1 Piece(s) 12 Day(s) Roll Model Rolled Blue 20 413-3536 18.6 1 Roll

฿ 15,095.45

฿ 10,929.11

NON-SLIP MATS 1 Piece(s) 12 Day(s) Roll Model Rolled Green 20 413-3552 18.6 1 Roll

฿ 15,095.45

฿ 10,929.11

NON-SLIP MATS 1 Piece(s) 12 Day(s) Roll Model Rolled Black 20 413-3579 18.6 1 Roll

Basic Specifications

  • Product Model
    Anti-fatigue Mats
  • Width(mm)
    600
  • Thickness(mm)
    6
  • Features
    Mat offers superior cushioning, has excellent gripping capabilities, and can also be used as a slip stop.
  • Use
    Place mat on the floor of standing work areas to reduce fatigue and prevent slips.
  • Material
    Polyvinyl Chloride (PVC)

Product Description

Thick indoor cushioned mat for preventing slips.
[Features]
· When laid, the mat protects against slipping.
· Grip surface prevents slips, falls and trips before they happen.
· Reduces strain on legs and hips for workers who stand for long periods of time with its excellent cushioning.
[Applications]
· Supports standing work by reducing fatigue and improving safety.
· As an underfoot anti-slip mat.

Part Number
MM01
MM02
MM03
MM05
MM06
MM08
MM10
MM11 SALE
MM13 SALE
MM15 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Shape Detailing Type Color Length
(m)
Trusco Code Mass
(kg)
Inner capacity

฿ 747.98

NON-SLIP MATS 1 Piece(s) 5 Day(s) Sheet Model Mega Mat Half Blue 0.9 413-3439 0.75 1 pc.

฿ 755.65

NON-SLIP MATS 1 Piece(s) 10 Day(s) Sheet Model Mega Mat Half Light blue 0.9 413-3447 0.75 1 pc.

฿ 747.98

NON-SLIP MATS 1 Piece(s) 12 Day(s) Sheet Model Mega Mat Half Green 0.9 413-3455 0.75 1 pc.

฿ 842.10

NON-SLIP MATS 1 Piece(s) 5 Day(s) Sheet Model Mega Mat Half Black 0.9 413-3471 0.75 1 pc.

฿ 1,397.55

NON-SLIP MATS 1 Piece(s) 10 Day(s) Sheet Model Mega Mat Blue 1.8 413-3480 1.5 1 pc.

฿ 1,397.55

NON-SLIP MATS 1 Piece(s) 5 Day(s) Sheet Model Mega Mat Green 1.8 413-3501 1.5 1 pc.

฿ 1,397.55

NON-SLIP MATS 1 Piece(s) 5 Day(s) Sheet Model Mega Mat Black 1.8 413-3528 1.5 1 pc.

฿ 15,095.45

฿ 10,929.11

NON-SLIP MATS 1 Piece(s) 12 Day(s) Roll Model Rolled Blue 20 413-3536 18.6 1 Roll

฿ 15,095.45

฿ 10,929.11

NON-SLIP MATS 1 Piece(s) 12 Day(s) Roll Model Rolled Green 20 413-3552 18.6 1 Roll

฿ 15,095.45

฿ 10,929.11

NON-SLIP MATS 1 Piece(s) 12 Day(s) Roll Model Rolled Black 20 413-3579 18.6 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1