(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Foot Mat Joint Type Extended Piece

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of AM08

  • Product Model
    Anti-fatigue Mats
  • Color
    Black
  • Width(mm)
    495
  • Length(m)
    0.87
  • Thickness(mm)
    17
  • Trusco Code
    401-2925
  • Mass(kg)
    0.9
  • Features
    A mat with cushioning akin to the human skin that distributes body pressure and comforts tired back and legs. Water and oil resistant. The joint allows the width to extend horizontally as desired.
  • Use
    For footing during standing work at manufacturing plants, etc.
  • Surface
    Nitrile Rubber (NBR)
  • Back
    Polyurethane (PUR)
  • Accessories
    1 Fixing Sheet
  • Inner capacity
    1 pc.
Part Number
AM08
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner capacity

฿ 3,164.00

CUSHION MATS 1 Piece(s) 10 Day(s) 1 pc.

Basic Specifications

  • Product Model
    Anti-fatigue Mats
  • Color
    Black
  • Width(mm)
    495
  • Length(m)
    0.87
  • Thickness(mm)
    17
  • Trusco Code
    401-2925
  • Mass(kg)
    0.9
  • Features
    A mat with cushioning akin to the human skin that distributes body pressure and comforts tired back and legs. Water and oil resistant. The joint allows the width to extend horizontally as desired.
  • Use
    For footing during standing work at manufacturing plants, etc.
  • Surface
    Nitrile Rubber (NBR)
  • Back
    Polyurethane (PUR)
  • Accessories
    1 Fixing Sheet
  • Inner capacity
    1 pc.

Product Description

[Features]
· Mat with soft cushioning to absorb and distribute pressure, reducing strain on legs and hips.
· Excellent water and oil resistance.
· Can be extended to the desired horizontal length with the joints.
· Can be combined with model AM-07 to extend length by 820 mm per mat.
[Applications]
· Underfoot in factories, etc., where workers are standing.

Specifications of AM08

  • Product Model
    Anti-fatigue Mats
  • Color
    Black
  • Width(mm)
    495
  • Length(m)
    0.87
  • Thickness(mm)
    17
  • Trusco Code
    401-2925
  • Mass(kg)
    0.9
  • Features
    A mat with cushioning akin to the human skin that distributes body pressure and comforts tired back and legs. Water and oil resistant. The joint allows the width to extend horizontally as desired.
  • Use
    For footing during standing work at manufacturing plants, etc.
  • Surface
    Nitrile Rubber (NBR)
  • Back
    Polyurethane (PUR)
  • Accessories
    1 Fixing Sheet
  • Inner capacity
    1 pc.
Part Number
AM08
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner capacity

฿ 3,164.00

CUSHION MATS 1 Piece(s) 10 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1