(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Absorber, Coco Bio Oil Fence

Absorber, Coco Bio Oil Fence

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/06/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of GC-OF100

  • Product Model
    Tubes
  • Use
    For Oils
  • Oil Absorbency
    6.5 L/Piece
  • Longitudinal x Side(mm)
    120×1000
  • Trusco Code
    382-2877
  • Mass(g)
    10500
  • Features
    Eco-friendly and natural coconut based oil adsorbent.
  • Specifications
    Long Type
  • Material
    Coconut peel, Coconut fiber, Polypropylene (PP), Non-woven fabric
  • Amount Of Content
    1 Bag (10 pcs.)
Part Number
GC-OF100 SALE
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 17,954.00

฿ 16,517.68

ABSORBENTS(PILLOW TYPE) 1 Pack(s)

10 Pieces Per Package

19 Day(s) 1 Bag (10 pcs.)

Basic Specifications

  • Product Model
    Tubes
  • Use
    For Oils
  • Oil Absorbency
    6.5 L/Piece
  • Longitudinal x Side(mm)
    120×1000
  • Trusco Code
    382-2877
  • Mass(g)
    10500
  • Features
    Eco-friendly and natural coconut based oil adsorbent.
  • Specifications
    Long Type
  • Material
    Coconut peel, Coconut fiber, Polypropylene (PP), Non-woven fabric
  • Amount Of Content
    1 Bag (10 pcs.)

Product Description

[Features]
· This oil absorbent is made from natural coconut-derived raw material that is environmentally friendly.
· Imposes a smaller environmental burden at disposal when compared with petrochemical-based products.
· Coconut fiber is porous and also serves as a purifier.
[Applications]
· For oil.
· For oil-water separation tanks.
· For dealing with oil spills on waterways, rivers, ponds, etc.
· Recommended for industries that make use of large volumes of oil.

Specifications of GC-OF100

  • Product Model
    Tubes
  • Use
    For Oils
  • Oil Absorbency
    6.5 L/Piece
  • Longitudinal x Side(mm)
    120×1000
  • Trusco Code
    382-2877
  • Mass(g)
    10500
  • Features
    Eco-friendly and natural coconut based oil adsorbent.
  • Specifications
    Long Type
  • Material
    Coconut peel, Coconut fiber, Polypropylene (PP), Non-woven fabric
  • Amount Of Content
    1 Bag (10 pcs.)
Part Number
GC-OF100 SALE
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 17,954.00

฿ 16,517.68

ABSORBENTS(PILLOW TYPE) 1 Pack(s)

10 Pieces Per Package

19 Day(s) 1 Bag (10 pcs.)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1