(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Coco Bio R Long M (linking type)

Coco Bio R Long M (linking type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of GC-LG-36M

  • Product Model
    Roll
  • Use
    For Oils
  • Oil Absorbency
    16 L/Roll
  • Thickness(mm)
    15
  • Width(mm)
    140
  • Length(m)
    6.1
  • Trusco Code
    335-1149
  • Mass(g)
    3000
  • Features
    It is environmentally friendly with natural coconut oil adsorbent.
  • Material
    Coconut peel, Polyolefin, Non-woven fabric
  • Size
    140 X 170 mm X 36 Connection
  • Amount Of Content
    1 Box (2 Rolls)
Part Number
GC-LG-36M
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 6,487.00

ABSORBENTS(TUBE TYPE) 1 Pack(s)

2 Pieces Per Package

10 Day(s) 1 Box (2 Rolls)

Basic Specifications

  • Product Model
    Roll
  • Use
    For Oils
  • Oil Absorbency
    16 L/Roll
  • Thickness(mm)
    15
  • Width(mm)
    140
  • Length(m)
    6.1
  • Trusco Code
    335-1149
  • Mass(g)
    3000
  • Features
    It is environmentally friendly with natural coconut oil adsorbent.
  • Material
    Coconut peel, Polyolefin, Non-woven fabric
  • Size
    140 X 170 mm X 36 Connection
  • Amount Of Content
    1 Box (2 Rolls)

Product Description

[Features]
· Environmentally friendly thanks to the use of an oil absorbent made from natural coconut.
· Can be torn to any needed length for added convenience.
· Prevents oil leakages around machinery and surrounds and sucks up oil which has leaked onto ground surfaces as well as waster surfaces found in oil-water separation tanks, etc.
[Applications]
· For oil.
· For areas around machinery.
· For oil-water separation tanks.
· For oil leakages found in hydraulic piping.
· For preventing diffusion of large volumes of oil spilled on floors.

Specifications of GC-LG-36M

  • Product Model
    Roll
  • Use
    For Oils
  • Oil Absorbency
    16 L/Roll
  • Thickness(mm)
    15
  • Width(mm)
    140
  • Length(m)
    6.1
  • Trusco Code
    335-1149
  • Mass(g)
    3000
  • Features
    It is environmentally friendly with natural coconut oil adsorbent.
  • Material
    Coconut peel, Polyolefin, Non-woven fabric
  • Size
    140 X 170 mm X 36 Connection
  • Amount Of Content
    1 Box (2 Rolls)
Part Number
GC-LG-36M
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 6,487.00

ABSORBENTS(TUBE TYPE) 1 Pack(s)

2 Pieces Per Package

10 Day(s) 1 Box (2 Rolls)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1