(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Coco Bio R Long C (linking type/compact type)

Coco Bio R Long C (linking type/compact type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of GC-LG-150C

  • Product Model
    Roll
  • Use
    For Oils
  • Oil Absorbency
    9 L / Roll
  • Thickness(mm)
    10
  • Width(mm)
    100
  • Length(m)
    18.7
  • Trusco Code
    335-1131
  • Mass(g)
    1500
  • Features
    Made with natural coconut oil adsorbent "Coco Bio R".
  • Material
    Coconut peel, Polyolefin, Non-woven fabric
  • Size
    100 X 125 mm X 150 Connected
  • Amount Of Content
    1 Box (1 Rolls)
Part Number
GC-LG-150C
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 3,022.67

ABSORBENTS(TUBE TYPE) 1 Piece(s) 19 Day(s) 1 Box (1 Rolls)

Basic Specifications

  • Product Model
    Roll
  • Use
    For Oils
  • Oil Absorbency
    9 L / Roll
  • Thickness(mm)
    10
  • Width(mm)
    100
  • Length(m)
    18.7
  • Trusco Code
    335-1131
  • Mass(g)
    1500
  • Features
    Made with natural coconut oil adsorbent "Coco Bio R".
  • Material
    Coconut peel, Polyolefin, Non-woven fabric
  • Size
    100 X 125 mm X 150 Connected
  • Amount Of Content
    1 Box (1 Rolls)

Product Description

[Features]
· Uses Cocobio oil absorbent derived from natural coconuts.
· Can be torn to any needed length for added convenience.
· Compact size is easy to use in various locations.
· The shape of the product is designed to be able to be installed in a narrow machine interior.
· Simply toss onto oil floating on a water surface to absorb the oil.
[Applications]
· For oil.
· For potential leakage points inside machinery.
· For areas potentially affected by a small volume of leakage.
· For recovering floating oil.

Specifications of GC-LG-150C

  • Product Model
    Roll
  • Use
    For Oils
  • Oil Absorbency
    9 L / Roll
  • Thickness(mm)
    10
  • Width(mm)
    100
  • Length(m)
    18.7
  • Trusco Code
    335-1131
  • Mass(g)
    1500
  • Features
    Made with natural coconut oil adsorbent "Coco Bio R".
  • Material
    Coconut peel, Polyolefin, Non-woven fabric
  • Size
    100 X 125 mm X 150 Connected
  • Amount Of Content
    1 Box (1 Rolls)
Part Number
GC-LG-150C
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 3,022.67

ABSORBENTS(TUBE TYPE) 1 Piece(s) 19 Day(s) 1 Box (1 Rolls)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1