(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Absorber, Oil Clean Oil Absorption 18

Absorber, Oil Clean Oil Absorption 18

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of OC-18DX

  • Product Type
    Flake
  • Application
    For Oil/Water
  • Oil absorption(L)
    18
  • Length × width(mm)
    700×500
  • Trusco Code
    123-7225
  • Mass(g)
    18000
  • Features
    A net can be placed in the drainage channel.
  • Material
    Natural diatomaceous earth
  • Mineral texture
    Porous Ceramics Mainly Composed of Quartz and Anorthite
  • Amount Of Content
    A bag
Part Number
OC-18DX
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,559.00

ABSORBENTS(FLAKE TYPE) 1 Piece(s) Same day A bag

Basic Specifications

  • Product Type
    Flake
  • Application
    For Oil/Water
  • Oil absorption(L)
    18
  • Length × width(mm)
    700×500
  • Trusco Code
    123-7225
  • Mass(g)
    18000
  • Features
    A net can be placed in the drainage channel.
  • Material
    Natural diatomaceous earth
  • Mineral texture
    Porous Ceramics Mainly Composed of Quartz and Anorthite
  • Amount Of Content
    A bag

Product Description

An oil adsorbent, naturally porous material that features excellent water permeability, water retention, and adsorption.
[Features]
· A net can be placed in the drainage channel.
· When oil is spilled out onto the floor or road surfaces, it can also be adsorbed by scattering the product.
· Can be used as is in pits where material does not drain.
[Applications]
· For oil/water.
· Use when machine oil is spilled inside factories or in traffic accidents by sprinkling over the spillage to allow the oil to be adsorbed so it can be swept up.
· For agriculture, lawns, and landscaping at planting time.

Specifications of OC-18DX

  • Product Type
    Flake
  • Application
    For Oil/Water
  • Oil absorption(L)
    18
  • Length × width(mm)
    700×500
  • Trusco Code
    123-7225
  • Mass(g)
    18000
  • Features
    A net can be placed in the drainage channel.
  • Material
    Natural diatomaceous earth
  • Mineral texture
    Porous Ceramics Mainly Composed of Quartz and Anorthite
  • Amount Of Content
    A bag
Part Number
OC-18DX
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,559.00

ABSORBENTS(FLAKE TYPE) 1 Piece(s) Same day A bag

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Can be used by putting it in the net in a drainage groove.
●Can be used as it is in pit without flowing out the materials.

Usage

●For Oil and Water.

Specification

●Oil Absorption Amount(L/bag):18
●L x W(mm):700 x 500
●SPQ(bag):1

Materials

●Natural diatomaceous soil
●Mineral Structure: Porous ceramics mainly composed of quartz and anorthite set.

Warning

●After adsorption of oils, please consult with a specialist and dispose of it depending on its nature.