(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
TWSD-403 |
TWSR-403 |
TWSR-803 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Details Type | Oil absorption (L) |
Width (mm) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,762.00 |
ABSORBENTS(ROLL TYPE) | 1 Piece(s) | Same day | Dispenser in box | 48 | 400 | 409-7572 | 5500 | 1 Box (1 Rolls) | ||
฿ 3,484.00 |
ABSORBENTS(ROLL TYPE) | 1 Piece(s) | Same day | Rolled Type | 48 | 400 | 409-7581 | 4000 | 1 Roll | ||
฿ 6,118.00 |
ABSORBENTS(ROLL TYPE) | 1 Piece(s) | 1 Day(s) | Rolled Type | 96 | 800 | 409-7599 | 8000 | 1 Roll |
Absorbent material for both oil and water.
[Features]
· As it is perforated at 40 cm x 50 cm, it can be cut without using a knife.
· Absorbs more than 10 times its own weight in oil, and absorbs most water-based liquids as well.
· It is possible to cover a large area inexpensively.
[Applications]
· As measures against oil leakage during maintenance work.
· As a protection against oil leakage around facilities.
Part Number |
---|
TWSD-403 |
TWSR-403 |
TWSR-803 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Details Type | Oil absorption (L) |
Width (mm) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,762.00 |
ABSORBENTS(ROLL TYPE) | 1 Piece(s) | Same day | Dispenser in box | 48 | 400 | 409-7572 | 5500 | 1 Box (1 Rolls) | ||
฿ 3,484.00 |
ABSORBENTS(ROLL TYPE) | 1 Piece(s) | Same day | Rolled Type | 48 | 400 | 409-7581 | 4000 | 1 Roll | ||
฿ 6,118.00 |
ABSORBENTS(ROLL TYPE) | 1 Piece(s) | 1 Day(s) | Rolled Type | 96 | 800 | 409-7599 | 8000 | 1 Roll |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?