(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Absorber, High-Performance Oil Catcher For Oil Contact Material

Absorber, High-Performance Oil Catcher For Oil Contact Material

You can add up to 6 items to the comparison list.
  • Volume Discount

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of TOC-R50

  • Product Type
    Roll
  • Application
    For Oil
  • Oil absorption(L)
    110
  • Thickness(mm)
    4
  • Width(mm)
    500
  • Length(m)
    50
  • Trusco Code
    301-8962
  • Mass(g)
    10000
  • Features
    Oil absorbency is 10 times ts own weight, or more. One roll (weight 10 kg) can absorb about 110 kg of B fuel oil (value measured by manufacturer).
  • Application
    This product does not absorb water. It is useful for preventing spilled oil from spreading and for collecting floating oil in oil-water separation tanks.
  • Material
    Polypropylene (PP)
  • Amount Of Content
    1 Roll
Part Number
TOC-R50
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 7,474.00

ABSORBENTS(ROLL TYPE) 1 Piece(s) Available Same day 1 Roll

Basic Specifications

  • Product Type
    Roll
  • Application
    For Oil
  • Oil absorption(L)
    110
  • Thickness(mm)
    4
  • Width(mm)
    500
  • Length(m)
    50
  • Trusco Code
    301-8962
  • Mass(g)
    10000
  • Features
    Oil absorbency is 10 times ts own weight, or more. One roll (weight 10 kg) can absorb about 110 kg of B fuel oil (value measured by manufacturer).
  • Application
    This product does not absorb water. It is useful for preventing spilled oil from spreading and for collecting floating oil in oil-water separation tanks.
  • Material
    Polypropylene (PP)
  • Amount Of Content
    1 Roll

Product Description

[Features]
· Has the capacity to absorb more than 10 times its own weight in oil. 1 roll (weight 10 kg) can absorb about 110 kg of B fuel oil (value measured by manufacturer).
· Polypropylene used is excellent in lipophilicity and hydrophobicity. As it has a light weight of about 0.9 g, it easily floats even on the sea while absorbing little to no moisture.
[Applications]
· For oil. (This product does not absorb water)
· It is useful for preventing spilled oil from spreading and for collecting floating oil in oil-water separation tanks.
· As an oil wiping cloth at sites where oil leaks easily.
· For foot wiping at sites dirty with oil, and at the office entrance.

Specifications of TOC-R50

  • Product Type
    Roll
  • Application
    For Oil
  • Oil absorption(L)
    110
  • Thickness(mm)
    4
  • Width(mm)
    500
  • Length(m)
    50
  • Trusco Code
    301-8962
  • Mass(g)
    10000
  • Features
    Oil absorbency is 10 times ts own weight, or more. One roll (weight 10 kg) can absorb about 110 kg of B fuel oil (value measured by manufacturer).
  • Application
    This product does not absorb water. It is useful for preventing spilled oil from spreading and for collecting floating oil in oil-water separation tanks.
  • Material
    Polypropylene (PP)
  • Amount Of Content
    1 Roll
Part Number
TOC-R50
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 7,474.00

ABSORBENTS(ROLL TYPE) 1 Piece(s) Available Same day 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Oil adsorption power is more than 10 times of its own weight. Will absorb around 110kg of B heavy oil(our company's actual measured value) in one roll(weight 10kg).

Usage

●For oil.(It does not absorb water.)

Specification

●Oil Absorption Amount(L/roll):110
●W x L(mm x m):500 x 50
●SPQ(roll):1
●Roll Type
●Thickness: 4mm

Materials

●Polypropylene(PP)

Warning

●After adsorption of oils, please consult with a specialist and dispose of it depending on its nature.