(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Absorber, Water/Oil Absorption Sheet SUIMAJIN

Absorber, Water/Oil Absorption Sheet SUIMAJIN

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of TSM-3075

  • Product Type
    Sheet
  • Application
    For Oil/Water
  • Oil absorption(L)
    15
  • Length × width(mm)
    300×750
  • Thickness(mm)
    2.2
  • Trusco Code
    383-1060
  • Mass(g)
    2350
  • Features
    It can absorb both moisture and oil.
  • Amount of absorbed water
    18
  • Absorber
    Pulp
  • Absorption Surface Layer
    Polypropylene (PP)
  • Back seat
    Polyethylene
  • Amount Of Content
    1 Pack (30 pcs)
Part Number
TSM-3075
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 1,004.00

ABSORBENTS(SHEET TYPE) 1 Pack(s)

30 Pieces Per Package

Same day 1 Pack (30 pcs)

Basic Specifications

  • Product Type
    Sheet
  • Application
    For Oil/Water
  • Oil absorption(L)
    15
  • Length × width(mm)
    300×750
  • Thickness(mm)
    2.2
  • Trusco Code
    383-1060
  • Mass(g)
    2350
  • Features
    It can absorb both moisture and oil.
  • Amount of absorbed water
    18
  • Absorber
    Pulp
  • Absorption Surface Layer
    Polypropylene (PP)
  • Back seat
    Polyethylene
  • Amount Of Content
    1 Pack (30 pcs)

Product Description

· Absorbent material that can absorb both moisture and oil.
[Features]
· Flexible and can be used in a tubular shape or tied.
· Absorbed substances are unlikely to seep through to the back thanks to its backing sheet.
· Absorbs faster compared to those made of polypropylene.
[Applications]
· Ideal as a countermeasure against water-soluble cutting oil, condensation, liquid leakage from piping ports, slippage, etc.

Specifications of TSM-3075

  • Product Type
    Sheet
  • Application
    For Oil/Water
  • Oil absorption(L)
    15
  • Length × width(mm)
    300×750
  • Thickness(mm)
    2.2
  • Trusco Code
    383-1060
  • Mass(g)
    2350
  • Features
    It can absorb both moisture and oil.
  • Amount of absorbed water
    18
  • Absorber
    Pulp
  • Absorption Surface Layer
    Polypropylene (PP)
  • Back seat
    Polyethylene
  • Amount Of Content
    1 Pack (30 pcs)
Part Number
TSM-3075
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 1,004.00

ABSORBENTS(SHEET TYPE) 1 Pack(s)

30 Pieces Per Package

Same day 1 Pack (30 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Can absorb both moisture and oil.
●Flexible and can be used in a tubular shape or tied.
●The back sheet makes it difficult for the absorbent to settle.

Usage

●For Oil and Water.

Specification

●Water Absorption Amount(L/bag):18
●Oil Absorption Amount(L/bag):15
●L x W(mm):300 x 720
●Q'ty Per Bag(sheet):30
●SPQ(bag):6
●Sheet Type
●Thickness: 2.5mm

Materials

●Absorbent: Pulp
●Absorption Surface Layer: Polypropylene(PP)
●Back Sheet: Polyethylene