(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Absorber, Oil Catcher Sheet Type 550x750 mm

Absorber, Oil Catcher Sheet Type 550x750 mm

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of TOC-T5575

  • Product Type
    Sheet
  • Application
    For Oil/Water
  • Oil absorption(L)
    1.4
  • Length × width(mm)
    550×750
  • Thickness(mm)
    4
  • Trusco Code
    329-0140
  • Mass(g)
    700
  • Features
    Can adsorb mineral oils and animal/vegetable fats at least 20 times its dead weight.
  • Specifications
    Plant-based natural fibers
  • Material
    Cotton
  • Amount Of Content
    1 Bag (10 Sheets)
Part Number
TOC-T5575
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 1,154.42

ABSORBENTS(SHEET TYPE) 1 Pack(s)

10 Pieces Per Package

1 Day(s) 1 Bag (10 Sheets)

Basic Specifications

  • Product Type
    Sheet
  • Application
    For Oil/Water
  • Oil absorption(L)
    1.4
  • Length × width(mm)
    550×750
  • Thickness(mm)
    4
  • Trusco Code
    329-0140
  • Mass(g)
    700
  • Features
    Can adsorb mineral oils and animal/vegetable fats at least 20 times its dead weight.
  • Specifications
    Plant-based natural fibers
  • Material
    Cotton
  • Amount Of Content
    1 Bag (10 Sheets)

Product Description

[Features]
· Can adsorb mineral oils and animal/vegetable fats at least 20 times its dead weight.
· Simultaneously absorbs water or oil splashed on floors or road surfaces.
· It can also adsorb water-soluble chemicals and organic solvents.
[Applications]
· For oil and water.

Specifications of TOC-T5575

  • Product Type
    Sheet
  • Application
    For Oil/Water
  • Oil absorption(L)
    1.4
  • Length × width(mm)
    550×750
  • Thickness(mm)
    4
  • Trusco Code
    329-0140
  • Mass(g)
    700
  • Features
    Can adsorb mineral oils and animal/vegetable fats at least 20 times its dead weight.
  • Specifications
    Plant-based natural fibers
  • Material
    Cotton
  • Amount Of Content
    1 Bag (10 Sheets)
Part Number
TOC-T5575
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 1,154.42

ABSORBENTS(SHEET TYPE) 1 Pack(s)

10 Pieces Per Package

1 Day(s) 1 Bag (10 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1