(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Olsorb

Olsorb

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of BF-OL01

  • Product Model
    Sheet
  • Use
    For Oils
  • Oil Absorbency
    125 L/Box
  • Longitudinal x Side(mm)
    500×500
  • Thickness(mm)
    4
  • Trusco Code
    330-7077
  • Mass(g)
    6250
  • Features
    Absorbs approximately 20 to 25 times its own weight in fuel oil or machine oil.
  • Material
    Polypropylene (PP)
  • Amount Of Content
    1 Box (100 Sheets)
Part Number
BF-OL01
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 11,231.08

ABSORBENTS(SHEET TYPE) 1 Pack(s)

100 Pieces Per Package

10 Day(s) 1 Box (100 Sheets)

Basic Specifications

  • Product Model
    Sheet
  • Use
    For Oils
  • Oil Absorbency
    125 L/Box
  • Longitudinal x Side(mm)
    500×500
  • Thickness(mm)
    4
  • Trusco Code
    330-7077
  • Mass(g)
    6250
  • Features
    Absorbs approximately 20 to 25 times its own weight in fuel oil or machine oil.
  • Material
    Polypropylene (PP)
  • Amount Of Content
    1 Box (100 Sheets)

Product Description

[Features]
· Features an oil absorption capacity equivalent to approximately 20 - 25 times of its own weight when used with heavy oil, machine oil, etc.
· It can be used repeatedly with an oil removal efficiency of 90% when wrung out.
· Will continue to float even when left on the surface of water for a long time.
[Applications]
· For oil.
· For oil reservoirs and other similar locations.
· For tank truck leakages.
· For use when stored oil is lost.
· For wiping off oil.
· For oil recovery at the site of an accidental oil spill.
· For recovery of floated oil from oil-water separation tanks.

Specifications of BF-OL01

  • Product Model
    Sheet
  • Use
    For Oils
  • Oil Absorbency
    125 L/Box
  • Longitudinal x Side(mm)
    500×500
  • Thickness(mm)
    4
  • Trusco Code
    330-7077
  • Mass(g)
    6250
  • Features
    Absorbs approximately 20 to 25 times its own weight in fuel oil or machine oil.
  • Material
    Polypropylene (PP)
  • Amount Of Content
    1 Box (100 Sheets)
Part Number
BF-OL01
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 11,231.08

ABSORBENTS(SHEET TYPE) 1 Pack(s)

100 Pieces Per Package

10 Day(s) 1 Box (100 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1