Absorber, Oil Collector

Brand :
TIME CHEMICAL

Caution

    Product Description

    [Features]
    · Superior oil absorption power equivalent to 10 times its own weight.
    · Will not produce toxic gas when incinerated.
    · Will not dissolve in oil and the sturdy fiber can be easily recovered using hooks, etc.
    · Excellent retention ensures that absorbed oil will not leak out.
    [Applications]
    · For oil.

    Features

    ●With excellent oil absorption power that is more than 10 times of its own weight.
    ●Will not generate toxic gas generation even if incinerated.

    Usage

    ●For oil.

    Specification

    ●Q'ty Per Box(sheet):100
    ●Thickness: 4mm

    Materials

    ●Polyethylene(PET)
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Absorber, Oil Collector | TIME CHEMICAL | MISUMI Thailand