(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Absorber, Super Pig Sock PIG210

Absorber, Super Pig Sock PIG210

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/06/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of PIG210

  • Product Model
    Tube
  • Use
    For Oils, Water and Solvents
  • Oil Absorbency
    3.8 L/Container
  • Length(m)
    1.07
  • Major Diameter(mm)
    83
  • Trusco Code
    406-0946
  • Mass(g)
    13400
  • Features
    Super Pig® Sock can absorb far more liquid than other socks.
  • Material
    Recycled Cellulose, Polypropylene (PP)
  • Amount Of Content
    1 Box (24 pcs)
Part Number
PIG210 SALE
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 11,301.34

฿ 10,980.38

ABSORBENTS(TUBE TYPE) 1 Pack(s)

24 Pieces Per Package

10 Day(s) 1 Box (24 pcs)

Basic Specifications

  • Product Model
    Tube
  • Use
    For Oils, Water and Solvents
  • Oil Absorbency
    3.8 L/Container
  • Length(m)
    1.07
  • Major Diameter(mm)
    83
  • Trusco Code
    406-0946
  • Mass(g)
    13400
  • Features
    Super Pig® Sock can absorb far more liquid than other socks.
  • Material
    Recycled Cellulose, Polypropylene (PP)
  • Amount Of Content
    1 Box (24 pcs)

Product Description

This absorbent can cope with large volumes of liquid leakage.
[Features]
· This cleaning tool can deal with a large volume of liquid leakage, reducing replacement frequency.
· Absorbed liquid can be wrung out before re-use.
· Fits tightly around machinery.
· Capable of absorbing oil, coolant water, solvents, standard water, etc.
· Can be incinerated.
[Applications]
· Convenient for absorption of liquids around machinery.

Specifications of PIG210

  • Product Model
    Tube
  • Use
    For Oils, Water and Solvents
  • Oil Absorbency
    3.8 L/Container
  • Length(m)
    1.07
  • Major Diameter(mm)
    83
  • Trusco Code
    406-0946
  • Mass(g)
    13400
  • Features
    Super Pig® Sock can absorb far more liquid than other socks.
  • Material
    Recycled Cellulose, Polypropylene (PP)
  • Amount Of Content
    1 Box (24 pcs)
Part Number
PIG210 SALE
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 11,301.34

฿ 10,980.38

ABSORBENTS(TUBE TYPE) 1 Pack(s)

24 Pieces Per Package

10 Day(s) 1 Box (24 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1