(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Absorber, Barrel Top Pig Mat MAT208-109

Absorber, Barrel Top Pig Mat MAT208-109

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/06/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of MAT208-109

  • Product Model
    Sheet
  • Use
    For Oils, Water and Solvents
  • Oil Absorbency
    25.9 L/box
  • Thickness(mm)
    3
  • Diameter(mm)
    560
  • Trusco Code
    406-0733
  • Mass(g)
    2800
  • Features
    Absorbs drips from pumps before they stain the top plate or floor surface of the barrel.
  • Material
    Polypropylene (PP)
  • Amount Of Content
    1 Box (25 Sheets)
Part Number
MAT208-109 SALE
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 11,306.00

฿ 10,892.20

ABSORBENTS(SHEET TYPE) 1 Pack(s)

25 Pieces Per Package

12 Day(s) 1 Box (25 Sheets)

Basic Specifications

  • Product Model
    Sheet
  • Use
    For Oils, Water and Solvents
  • Oil Absorbency
    25.9 L/box
  • Thickness(mm)
    3
  • Diameter(mm)
    560
  • Trusco Code
    406-0733
  • Mass(g)
    2800
  • Features
    Absorbs drips from pumps before they stain the top plate or floor surface of the barrel.
  • Material
    Polypropylene (PP)
  • Amount Of Content
    1 Box (25 Sheets)

Product Description

Absorbent that keeps the top plate of drums consistently clean.
[Features]
· Absorbs liquid dripping from a pump or the top plate of a drum before the floor gets dirty.
· Capable of absorbing oil, water, solvents, coolant water, etc.
· Cleaning product featuring fill gauge holes which can be pre-cut to fit the size requirements of a 200 L drum.
· A fill gauge can be used, and the product can also be incinerated.
[Applications]
· Convenient for preventing contamination due to dripping of oil from the top plates of drums found in oil and solvent warehouses.

Specifications of MAT208-109

  • Product Model
    Sheet
  • Use
    For Oils, Water and Solvents
  • Oil Absorbency
    25.9 L/box
  • Thickness(mm)
    3
  • Diameter(mm)
    560
  • Trusco Code
    406-0733
  • Mass(g)
    2800
  • Features
    Absorbs drips from pumps before they stain the top plate or floor surface of the barrel.
  • Material
    Polypropylene (PP)
  • Amount Of Content
    1 Box (25 Sheets)
Part Number
MAT208-109 SALE
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 11,306.00

฿ 10,892.20

ABSORBENTS(SHEET TYPE) 1 Pack(s)

25 Pieces Per Package

12 Day(s) 1 Box (25 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1