(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Absorber, Pig Brown Heavyweight Mat For Oil With Sewing Machine Stitches (Sheet Type)

Absorber, Pig Brown Heavyweight Mat For Oil With Sewing Machine Stitches (Sheet Type)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/06/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of MAT540A

  • Product Model
    Sheet
  • Use
    For Oils
  • Oil Absorbency
    83.6 L / Box
  • Longitudinal x Side(mm)
    380×510
  • Thickness(mm)
    3
  • Trusco Code
    406-0938
  • Mass(g)
    8200
  • Features
    A brown mat that can hide dirt. Liquid leaks and drips don't stand out compared to light-colored absorbents.
  • Specifications
    Perforated, Comes in a Dispenser Box
  • Material
    Polypropylene (PP)
  • Amount Of Content
    1 Box (100 Sheets)
Part Number
MAT540A SALE
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 16,060.00

฿ 13,516.10

ABSORBENTS(SHEET TYPE) 1 Pack(s)

100 Pieces Per Package

1 Day(s) 1 Box (100 Sheets)

Basic Specifications

  • Product Model
    Sheet
  • Use
    For Oils
  • Oil Absorbency
    83.6 L / Box
  • Longitudinal x Side(mm)
    380×510
  • Thickness(mm)
    3
  • Trusco Code
    406-0938
  • Mass(g)
    8200
  • Features
    A brown mat that can hide dirt. Liquid leaks and drips don't stand out compared to light-colored absorbents.
  • Specifications
    Perforated, Comes in a Dispenser Box
  • Material
    Polypropylene (PP)
  • Amount Of Content
    1 Box (100 Sheets)

Product Description

This absorbent is brown, so staining is not conspicuous and the product absorbs only oil without absorbing water.
[Features]
· Brown mat design makes liquid stains and dripping less conspicuous compared with lighter color absorbents.
· 8 layers of polypropylene matting are thermo-compression bonded for excellent durability and abrasion resistance.
· Features high absorption performance and a fine fiber structure to reliably retain liquid. Will not drip even when the mat is lifted up.
· Will not tear, fray, break, etc. even when fully saturated and features excellent abrasion resistance.
· Equally-placed bonding points quickly absorb a large volume of liquid.
[Applications]
· Because this product absorbs only oil without absorbing water, it is also ideal for dealing with outdoor oil leakages.
· This product will not stain conspicuously and is thus suitable for placement in highly visible areas.

Specifications of MAT540A

  • Product Model
    Sheet
  • Use
    For Oils
  • Oil Absorbency
    83.6 L / Box
  • Longitudinal x Side(mm)
    380×510
  • Thickness(mm)
    3
  • Trusco Code
    406-0938
  • Mass(g)
    8200
  • Features
    A brown mat that can hide dirt. Liquid leaks and drips don't stand out compared to light-colored absorbents.
  • Specifications
    Perforated, Comes in a Dispenser Box
  • Material
    Polypropylene (PP)
  • Amount Of Content
    1 Box (100 Sheets)
Part Number
MAT540A SALE
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 16,060.00

฿ 13,516.10

ABSORBENTS(SHEET TYPE) 1 Pack(s)

100 Pieces Per Package

1 Day(s) 1 Box (100 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It is a brown colored mat wherein dirt is not noticeable. Fluid leaks and drippings are not as conspicuous compared with light colored absorbent.

Usage

●For oil.

Specification

●Oil Absorption Amount(L/box):83.6
●L x W(mm):380 x 510
●Q'ty Per Box(sheet):100
●Sheet Type
●Thickness: 3mm
●Perforated Sewing Machine
●With Dispenser Box

Materials

●Polypropylene(PP)