- แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก
Oil Absorber Emergency Response Set B, Oil Absorbing Material
Specifications of B-1
-
- Product Model
- Absorbent Material Kits
-
- Use
- For Oils and Water
-
- Oil Absorbency(L)
- 37
-
- Trusco Code
- 387-0545
-
- Mass(g)
- 4500
-
- Features
- Oil adsorbent set can be used as a countermeasure for ISO14001"Emergency Preparedness and Response". Since a total of 30 sheets of the sheet type oil adsorbent are packed together, use of only the amount required will prevent waste. In addition, even in cases where an oil leak has already spread, because the number of sheets is so large, they can be used over a wide range, and the oil quickly adsorbed. Container is made of corrugated plastic, for lighter weight.
-
- Instructions for Use
- Compact and portable. Can also be used as a maintenance set.
-
- Material
- (PC50-2/PCA54-2) Polypropylene (PP) (YT-100)
-
- (YT-100) Newspaper Waste Paper / Exterior Bag
- Polypropylene (PP)
-
- Amount Of Content
- 1 Set (Sheet for Oil [PC50-2] X 15, Sheet for Oil/Water [PCA54-2] X 15, Tube for Oil/Water/Solvent [YT-100] X 5 / Paper Towel X 50 / Gloves X 1 Pair / Collection Bag X 1)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 8,510.00
|
ABSORBENTS KIT
|
1 Piece(s)
|
|
12 Day(s)
|
1 Set (Sheet for Oil [PC50-2] X 15, Sheet for Oil/Water [PCA54-2] X 15, Tube for Oil/Water/Solvent [YT-100] X 5 / Paper Towel X 50 / Gloves X 1 Pair / Collection Bag X 1) |
Basic Specifications
-
- Product Model
- Absorbent Material Kits
-
- Use
- For Oils and Water
-
- Oil Absorbency(L)
- 37
-
- Trusco Code
- 387-0545
-
- Mass(g)
- 4500
-
- Features
- Oil adsorbent set can be used as a countermeasure for ISO14001"Emergency Preparedness and Response". Since a total of 30 sheets of the sheet type oil adsorbent are packed together, use of only the amount required will prevent waste. In addition, even in cases where an oil leak has already spread, because the number of sheets is so large, they can be used over a wide range, and the oil quickly adsorbed. Container is made of corrugated plastic, for lighter weight.
-
- Instructions for Use
- Compact and portable. Can also be used as a maintenance set.
-
- Material
- (PC50-2/PCA54-2) Polypropylene (PP) (YT-100)
-
- (YT-100) Newspaper Waste Paper / Exterior Bag
- Polypropylene (PP)
-
- Amount Of Content
- 1 Set (Sheet for Oil [PC50-2] X 15, Sheet for Oil/Water [PCA54-2] X 15, Tube for Oil/Water/Solvent [YT-100] X 5 / Paper Towel X 50 / Gloves X 1 Pair / Collection Bag X 1)
Product Description
[Features]
· This oil absorbent set can be used as a solution for ISO 14001 (Preparation and Response to Emergency Situations) compliance.
· A total of 30 absorbent sheets are included, so you can use as much as you need without producing excess waste. Moreover, even in cases where oil has already leaked and spread, a few sheets provide significant absorption volume, so they can be used over a wide area to rapidly soak up oil.
· By using corrugated plastic for the container, total weight has been reduced.
[Applications]
· For oil and water
· Compact and portable. Can also be used as a maintenance set.
Specifications of B-1
-
- Product Model
- Absorbent Material Kits
-
- Use
- For Oils and Water
-
- Oil Absorbency(L)
- 37
-
- Trusco Code
- 387-0545
-
- Mass(g)
- 4500
-
- Features
- Oil adsorbent set can be used as a countermeasure for ISO14001"Emergency Preparedness and Response". Since a total of 30 sheets of the sheet type oil adsorbent are packed together, use of only the amount required will prevent waste. In addition, even in cases where an oil leak has already spread, because the number of sheets is so large, they can be used over a wide range, and the oil quickly adsorbed. Container is made of corrugated plastic, for lighter weight.
-
- Instructions for Use
- Compact and portable. Can also be used as a maintenance set.
-
- Material
- (PC50-2/PCA54-2) Polypropylene (PP) (YT-100)
-
- (YT-100) Newspaper Waste Paper / Exterior Bag
- Polypropylene (PP)
-
- Amount Of Content
- 1 Set (Sheet for Oil [PC50-2] X 15, Sheet for Oil/Water [PCA54-2] X 15, Tube for Oil/Water/Solvent [YT-100] X 5 / Paper Towel X 50 / Gloves X 1 Pair / Collection Bag X 1)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 8,510.00
|
ABSORBENTS KIT
|
1 Piece(s)
|
|
12 Day(s)
|
1 Set (Sheet for Oil [PC50-2] X 15, Sheet for Oil/Water [PCA54-2] X 15, Tube for Oil/Water/Solvent [YT-100] X 5 / Paper Towel X 50 / Gloves X 1 Pair / Collection Bag X 1) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?