(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
YT-45 |
YT-100 |
YT-100G |
YT-100T |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Oil Absorbency (L) |
Length (m) |
Major Diameter (mm) |
JAN Code | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 8,962.99 |
ABSORBENTS(TUBE TYPE) | 1 Pack(s) |
50 Pieces Per Package |
12 Day(s) | 2.8/pc. | 0.45 | 76 | - | 381-3193 | 10750 | 1 Box (50 pcs) | ||
฿ 9,332.31 |
ABSORBENTS(TUBE TYPE) | 1 Pack(s) |
40 Pieces Per Package |
10 Day(s) | 4.7/pc. | 1 | 66 | - | 381-3185 | 14450 | 1 Box (40 pcs) | ||
฿ 9,394.07 |
ABSORBENTS(TUBE TYPE) | 1 Pack(s) |
40 Pieces Per Package |
14 Day(s) | 4.7/pc. | 1 | 66 | 4523816100949 | 433-1931 | 14000 | 1 Box (40 pcs) | ||
฿ 2,578.95 |
ABSORBENTS(TUBE TYPE) | 1 Pack(s) |
10 Pieces Per Package |
10 Day(s) | 4.7/pc. | 1 | 66 | - | 406-4534 | 3050 | 1 Box (10 pcs) |
Absorbent material combines phenomenal absorption volume and environmental friendliness thanks to the use of recycled newspaper as a raw material.
[Features]
· Environmentally friendly recycled product that uses recycled newspaper as a raw material.
· While ordinary polypropylene-based absorbing material can absorb 10 times its own weight, this product absorbs 14 times its own weight.
· Holds liquid in place firmly, so virtually no loss of liquid will occur.
[Applications]
· For use as an oil fence at potential oil leakage points around equipment.
· For both oil and water.
Part Number |
---|
YT-45 |
YT-100 |
YT-100G |
YT-100T |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Oil Absorbency (L) |
Length (m) |
Major Diameter (mm) |
JAN Code | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 8,962.99 |
ABSORBENTS(TUBE TYPE) | 1 Pack(s) |
50 Pieces Per Package |
12 Day(s) | 2.8/pc. | 0.45 | 76 | - | 381-3193 | 10750 | 1 Box (50 pcs) | ||
฿ 9,332.31 |
ABSORBENTS(TUBE TYPE) | 1 Pack(s) |
40 Pieces Per Package |
10 Day(s) | 4.7/pc. | 1 | 66 | - | 381-3185 | 14450 | 1 Box (40 pcs) | ||
฿ 9,394.07 |
ABSORBENTS(TUBE TYPE) | 1 Pack(s) |
40 Pieces Per Package |
14 Day(s) | 4.7/pc. | 1 | 66 | 4523816100949 | 433-1931 | 14000 | 1 Box (40 pcs) | ||
฿ 2,578.95 |
ABSORBENTS(TUBE TYPE) | 1 Pack(s) |
10 Pieces Per Package |
10 Day(s) | 4.7/pc. | 1 | 66 | - | 406-4534 | 3050 | 1 Box (10 pcs) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?