(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
M-30 |
M-50 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Oil Absorbency (L) |
Longitudinal x Side (mm) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 9,170.75 |
ABSORBENTS(SHEET TYPE) | 1 Pack(s) |
50 Pieces Per Package |
10 Day(s) | 115 | 300X300 | 397-0540 | 9250 | 1 Box (50 Sheets) | ||
฿ 11,073.46 ฿ 10,791.09 |
ABSORBENTS(SHEET TYPE) | 1 Pack(s) |
35 Pieces Per Package |
12 Day(s) | 164 | 500X500 | 397-0558 | 12600 | 1 Box (35 Sheets) |
[Features]
· Picks up more than 14 times its weight in oil. (According to in-house measurements)
· Special water repellency treatment ensures that this product will rapidly absorb only oil floating on the surface of water.
· Maintains superior holding power even after completely absorbing oil, so virtually no loss of oil will occur.
· Environmentally friendly oil absorbent which uses recycled newspaper.
[Applications]
· For oil.
Part Number |
---|
M-30 |
M-50 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Oil Absorbency (L) |
Longitudinal x Side (mm) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 9,170.75 |
ABSORBENTS(SHEET TYPE) | 1 Pack(s) |
50 Pieces Per Package |
10 Day(s) | 115 | 300X300 | 397-0540 | 9250 | 1 Box (50 Sheets) | ||
฿ 11,073.46 ฿ 10,791.09 |
ABSORBENTS(SHEET TYPE) | 1 Pack(s) |
35 Pieces Per Package |
12 Day(s) | 164 | 500X500 | 397-0558 | 12600 | 1 Box (35 Sheets) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?