(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Absorber, Oil Sheet Yellow, Chemical Compatible

Absorber, Oil Sheet Yellow, Chemical Compatible

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/06/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of YHO-4050

  • Product Type
    [Sheet] Sheet
  • Application
    For Oil, Water, Acid, Alkali
  • Vacuum Volume(L)
    120
  • Size (Height × Width)(mm)
    400X500
  • Thickness(mm)
    4–5
  • Trusco Code
    375-5487
  • Mass(g)
    11000
  • Features
    Absorbs dangerous solvents such as chemicals (acids, alkalis).
  • Material
    Polypropylene (PP)
  • Amount Of Content
    1 Box (150 Sheets)
Part Number
YHO-4050 SALE
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 11,461.00

฿ 10,696.55

ABSORBENTS(FOR CHEMICAL) 1 Pack(s)

150 Pieces Per Package

10 Day(s) 1 Box (150 Sheets)

Basic Specifications

  • Product Type
    Sheet
  • Application
    For Oil, Water, Acid, Alkali
  • Vacuum Volume(L)
    120
  • Size (Height × Width)(mm)
    400X500
  • Thickness(mm)
    4–5
  • Trusco Code
    375-5487
  • Mass(g)
    11000
  • Features
    Absorbs dangerous solvents such as chemicals (acids, alkalis).
  • Material
    Polypropylene (PP)
  • Amount Of Content
    1 Box (150 Sheets)

Product Description

[Features]
· Absorbs hazardous solvents, including chemicals (acids, bases).
· Yellow coloring serves as a warning to alert workers.
[Applications]
· For oil, water, acids and alkalis.
· For absorption of acids and bases

Specifications of YHO-4050

  • Product Type
    [Sheet] Sheet
  • Application
    For Oil, Water, Acid, Alkali
  • Vacuum Volume(L)
    120
  • Size (Height × Width)(mm)
    400X500
  • Thickness(mm)
    4–5
  • Trusco Code
    375-5487
  • Mass(g)
    11000
  • Features
    Absorbs dangerous solvents such as chemicals (acids, alkalis).
  • Material
    Polypropylene (PP)
  • Amount Of Content
    1 Box (150 Sheets)
Part Number
YHO-4050 SALE
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 11,461.00

฿ 10,696.55

ABSORBENTS(FOR CHEMICAL) 1 Pack(s)

150 Pieces Per Package

10 Day(s) 1 Box (150 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1