(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Absorber, Oil Tube

Absorber, Oil Tube

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of HT-100B

  • Product Type
    Tube
  • Application
    For Oil, Water, Solvents
  • Vacuum Volume(L)
    2.8
  • Length(m)
    1
  • Outer Diameter(mm)
    70
  • Trusco Code
    322-2586
  • Mass(g)
    8300
  • Features
    Can be used to shut out the spread of oil in the periphery according to the shape of the machine.
  • Material
    Natural Recycled Material
  • Amount Of Content
    1 case (25 pcs)
Part Number
HT-100B
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 4,984.69

ABSORBENTS(TUBE TYPE) 1 Pack(s)

25 Pieces Per Package

40 Day(s) 1 case (25 pcs)

Basic Specifications

  • Product Type
    Tube
  • Application
    For Oil, Water, Solvents
  • Vacuum Volume(L)
    2.8
  • Length(m)
    1
  • Outer Diameter(mm)
    70
  • Trusco Code
    322-2586
  • Mass(g)
    8300
  • Features
    Can be used to shut out the spread of oil in the periphery according to the shape of the machine.
  • Material
    Natural Recycled Material
  • Amount Of Content
    1 case (25 pcs)

Product Description

[Features]
· Prevent the spread of oil by matching the shape of machinery.
· The inside of the tube is made from 100% natural recycled material.
[Applications]
· For oil, water and solvents.
· For absorbing oil leaks occurring around machinery.

Specifications of HT-100B

  • Product Type
    Tube
  • Application
    For Oil, Water, Solvents
  • Vacuum Volume(L)
    2.8
  • Length(m)
    1
  • Outer Diameter(mm)
    70
  • Trusco Code
    322-2586
  • Mass(g)
    8300
  • Features
    Can be used to shut out the spread of oil in the periphery according to the shape of the machine.
  • Material
    Natural Recycled Material
  • Amount Of Content
    1 case (25 pcs)
Part Number
HT-100B
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 4,984.69

ABSORBENTS(TUBE TYPE) 1 Pack(s)

25 Pieces Per Package

40 Day(s) 1 case (25 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1