(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
HO-70 |
HO-200 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Product Type | Vacuum Volume (L) |
Size (Height × Width) (mm) |
Thickness (mm) |
Trusco Code | Mass (g) |
Material | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 8,418.00 |
ABSORBENTS(SHEET TYPE) | 1 Pack(s) |
100 Pieces Per Package |
10 Day(s) | [Sheet] Sheet | 120 | 450X550 | 7 to 10 | 324-1165 | 11800 | Front: Rayon PET, Middle: Recycled Pulp, Back: Film | 1 Box (100 Sheets) | ||
฿ 3,586.67 |
ABSORBENTS(PILLOW TYPE) | 1 Pack(s) |
30 Pieces Per Package |
10 Day(s) | Pillow | 3 | 380X380 | - | 324-1157 | 12700 | Front: Polyester, Inner: Natural Material | 1 case (30 pcs) |
[Features]
· Capable of rapidly absorbing water, oil and solvents.
[Applications]
· For oil, water and solvents.
· For absorbing oil leaks occurring around machinery.
Part Number |
---|
HO-70 |
HO-200 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Product Type | Vacuum Volume (L) |
Size (Height × Width) (mm) |
Thickness (mm) |
Trusco Code | Mass (g) |
Material | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 8,418.00 |
ABSORBENTS(SHEET TYPE) | 1 Pack(s) |
100 Pieces Per Package |
10 Day(s) | [Sheet] Sheet | 120 | 450X550 | 7 to 10 | 324-1165 | 11800 | Front: Rayon PET, Middle: Recycled Pulp, Back: Film | 1 Box (100 Sheets) | ||
฿ 3,586.67 |
ABSORBENTS(PILLOW TYPE) | 1 Pack(s) |
30 Pieces Per Package |
10 Day(s) | Pillow | 3 | 380X380 | - | 324-1157 | 12700 | Front: Polyester, Inner: Natural Material | 1 case (30 pcs) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?