(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Absorber, Oil Sheet White, For Oil

Absorber, Oil Sheet White, For Oil

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of WHO-4050

  • Product Type
    [Sheet] Sheet
  • Application
    For Oil
  • Vacuum Volume(L)
    105
  • Size (Height × Width)(mm)
    400X500
  • Thickness(mm)
    3–4
  • Trusco Code
    375-5479
  • Mass(g)
    10000
  • Features
    It floats on the surface of the water and absorbs only oil. The absorbed oil can be easily seen because the color of the sheet is white. The absorbed oil does not spill.
  • Material
    Polypropylene (PP)
  • Amount Of Content
    1 Box (150 Sheets)
Part Number
WHO-4050
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 10,137.00

ABSORBENTS(SHEET TYPE) 1 Pack(s)

150 Pieces Per Package

14 Day(s) 1 Box (150 Sheets)

Basic Specifications

  • Product Type
    Sheet
  • Application
    For Oil
  • Vacuum Volume(L)
    105
  • Size (Height × Width)(mm)
    400X500
  • Thickness(mm)
    3–4
  • Trusco Code
    375-5479
  • Mass(g)
    10000
  • Features
    It floats on the surface of the water and absorbs only oil. The absorbed oil can be easily seen because the color of the sheet is white. The absorbed oil does not spill.
  • Material
    Polypropylene (PP)
  • Amount Of Content
    1 Box (150 Sheets)

Product Description

[Features]
· Floats on the surface of water and absorbs only oil. White color allows for absorbed oils to be easily identified. Absorbed oil will not spill.
[Applications]
· For oil.
· For recovering only oil from an oil-water separator.

Specifications of WHO-4050

  • Product Type
    [Sheet] Sheet
  • Application
    For Oil
  • Vacuum Volume(L)
    105
  • Size (Height × Width)(mm)
    400X500
  • Thickness(mm)
    3–4
  • Trusco Code
    375-5479
  • Mass(g)
    10000
  • Features
    It floats on the surface of the water and absorbs only oil. The absorbed oil can be easily seen because the color of the sheet is white. The absorbed oil does not spill.
  • Material
    Polypropylene (PP)
  • Amount Of Content
    1 Box (150 Sheets)
Part Number
WHO-4050
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 10,137.00

ABSORBENTS(SHEET TYPE) 1 Pack(s)

150 Pieces Per Package

14 Day(s) 1 Box (150 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1