(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

AL Wiper 24 (Telescopic Type) Spare

AL Wiper 24 (Telescopic Type) Spare

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Specifications of CL-809-624-0

  • Product Type 1
    Dry Wiper
  • Width(mm)
    240
  • Other
    Spare
  • Trusco Code
    409-6592
  • Mass(g)
    40
  • Feature 1
    Uses water repellent rubber that does not leave a wiping image.
  • Feature 2
    The handle can be removed for use as a handy type.
  • Feature 3
    The handle is expandable.
  • Blade Material
    Synthetic Rubber
  • Sponge Material
    Urethane
  • Handle Material
    Aluminum
  • Shell Material
    ABS Resin
  • Amount Of Content
    1 pc.
Part Number
CL-809-624-0
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 163.00

SPARES FOR DRY WIPER 1 Piece(s) 10 Day(s) 1 pc.

Basic Specifications

  • Product Type 1
    Dry Wiper
  • Width(mm)
    240
  • Other
    Spare
  • Trusco Code
    409-6592
  • Mass(g)
    40
  • Feature 1
    Uses water repellent rubber that does not leave a wiping image.
  • Feature 2
    The handle can be removed for use as a handy type.
  • Feature 3
    The handle is expandable.
  • Blade Material
    Synthetic Rubber
  • Sponge Material
    Urethane
  • Handle Material
    Aluminum
  • Shell Material
    ABS Resin
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Uses a water-repelling rubber which does not leave streaks behind for professional-level performance.
[Applications]
· For cleaning windows.

Specifications of CL-809-624-0

  • Product Type 1
    Dry Wiper
  • Width(mm)
    240
  • Other
    Spare
  • Trusco Code
    409-6592
  • Mass(g)
    40
  • Feature 1
    Uses water repellent rubber that does not leave a wiping image.
  • Feature 2
    The handle can be removed for use as a handy type.
  • Feature 3
    The handle is expandable.
  • Blade Material
    Synthetic Rubber
  • Sponge Material
    Urethane
  • Handle Material
    Aluminum
  • Shell Material
    ABS Resin
  • Amount Of Content
    1 pc.
Part Number
CL-809-624-0
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 163.00

SPARES FOR DRY WIPER 1 Piece(s) 10 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1