(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Pro Wiper MM Retractable Ball

Pro Wiper MM Retractable Ball

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of CL-896-710-0

  • Product Type 1
    Dry Wiper
  • Length(mm)
    840~1350
  • Other
    Spare
  • Trusco Code
    368-4920
  • Mass(g)
    220
  • Feature 1
    High places can be cleaned by using a telescopic pole.
  • Blade Material
    ABS Resin
  • Rubber Material
    Synthetic Rubber
  • Amount Of Content
    1 pc.
Part Number
CL-896-710-0
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 519.14

DRY WIPERS 1 Piece(s) 12 Day(s) 1 pc.

Basic Specifications

  • Product Type 1
    Dry Wiper
  • Length(mm)
    840~1350
  • Other
    Spare
  • Trusco Code
    368-4920
  • Mass(g)
    220
  • Feature 1
    High places can be cleaned by using a telescopic pole.
  • Blade Material
    ABS Resin
  • Rubber Material
    Synthetic Rubber
  • Amount Of Content
    1 pc.

Product Description

[Features]
· An extendable pole for professional wipers.
[Applications]
· For cleaning windows.

Specifications of CL-896-710-0

  • Product Type 1
    Dry Wiper
  • Length(mm)
    840~1350
  • Other
    Spare
  • Trusco Code
    368-4920
  • Mass(g)
    220
  • Feature 1
    High places can be cleaned by using a telescopic pole.
  • Blade Material
    ABS Resin
  • Rubber Material
    Synthetic Rubber
  • Amount Of Content
    1 pc.
Part Number
CL-896-710-0
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 519.14

DRY WIPERS 1 Piece(s) 12 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Can clean high places when the extendable pole is used.

Specification

●Total Length(mm):840 to 1350
●SPQ(piece):20

Materials

●Frame: ABS Resin, Tip Rubber: Synthetic Rubber

Warning

●Pole for Extendable(sold separately)